Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
ACBB Line Drawing - Double
Unit of Measure
1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5200K N/A 10 mm N/A 30 mm1.1811 in N/A 14.27 mm0.562 in N/A 20 º N/A 5060 N1140 lbf N/A 10600 N2400 lbf N/A STEEL N/A Molded N/A
5201K N/A 12 mm N/A 32 mm1.2598 in N/A 15.88 mm0.625 in N/A 20 º N/A 4700 N1060 lbf N/A 9060 N2040 lbf N/A STEEL N/A Molded N/A
5201KD N/A 12 mm N/A 32 mm1.2598 in N/A 15.88 mm0.625 in N/A 20 º N/A 4700 N1060 lbf N/A 9060 N2040 lbf N/A STEEL N/A Molded N/A
5201KDD N/A 12 mm N/A 32 mm1.2598 in N/A 15.88 mm0.625 in N/A 20 º N/A 4700 N1060 lbf N/A 9060 N2040 lbf N/A STEEL N/A Molded N/A
5202K N/A 15 mm N/A 35 mm1.378 in N/A 15.88 mm0.625 in N/A 20 º N/A 7100 N1600 lbf N/A 13500 N3050 lbf N/A STEEL N/A Snap In N/A
5202KD N/A 15 mm N/A 35 mm1.378 in N/A 15.88 mm0.625 in N/A 20 º N/A 7100 N1600 lbf N/A 13500 N3050 lbf N/A STEEL N/A Snap In N/A
5202KDD N/A 15 mm N/A 35 mm1.378 in N/A 15.88 mm0.625 in N/A 20 º N/A 7100 N1600 lbf N/A 13500 N3050 lbf N/A STEEL N/A Snap In N/A
5302 N/A 15 mm N/A 42 mm1.6535 in N/A 19.05 mm0.75 in N/A 20 º N/A 9200 N2080 lbf N/A 16800 N3800 lbf N/A STEEL N/A Molded N/A
5302K N/A 15 mm N/A 42 mm1.6535 in N/A 19.05 mm0.75 in N/A 20 º N/A 9200 N2080 lbf N/A 16800 N3800 lbf N/A STEEL N/A Molded N/A
5203K N/A 17 mm N/A 40 mm1.5748 in N/A 17.48 mm0.688 in N/A 20 º N/A 9200 N2080 lbf N/A 16800 N3800 lbf N/A STEEL N/A Snap In N/A
5203KD N/A 17 mm N/A 40 mm1.5748 in N/A 17.48 mm0.688 in N/A 20 º N/A 9200 N2080 lbf N/A 16800 N3800 lbf N/A STEEL N/A Snap In N/A
5303K N/A 17 mm N/A 47 mm1.8504 in N/A 22.22 mm0.8750 in N/A 20 º N/A 12600 N2850 lbf N/A 22600 N5100 lbf N/A STEEL N/A Snap In N/A
5303KDD N/A 17 mm N/A 47 mm1.8504 in N/A 22.22 mm0.8750 in N/A 20 º N/A 12600 N2850 lbf N/A 22600 N5100 lbf N/A STEEL N/A Snap In N/A
5204K N/A 20 mm N/A 47 mm1.8504 in N/A 20.62 mm0.812 in N/A 20 º N/A 12600 N2850 lbf N/A 22600 N5100 lbf N/A STEEL N/A Snap In N/A
5204KD N/A 20 mm N/A 47 mm1.8504 in N/A 20.62 mm0.812 in N/A 20 º N/A 12600 N2850 lbf N/A 22600 N5100 lbf N/A STEEL N/A Snap In N/A
5304K N/A 20 mm N/A 52 mm2.0472 in N/A 22.22 mm0.8750 in N/A 20 º N/A 15300 N3450 lbf N/A 28400 N6400 lbf N/A STEEL N/A Snap In N/A
5304KDD N/A 20 mm N/A 52 mm2.0472 in N/A 22.22 mm0.8750 in N/A 20 º N/A 15300 N3450 lbf N/A 28400 N6400 lbf N/A STEEL N/A Snap In N/A
5205K N/A 25 mm N/A 52 mm2.0472 in N/A 20.62 mm0.812 in N/A 20 º N/A 15100 N3400 lbf N/A 24800 N5600 lbf N/A STEEL N/A Molded N/A
5205KD N/A 25 mm N/A 52 mm2.0472 in N/A 22.22 mm0.8750 in N/A 20 º N/A 15100 N3400 lbf N/A 24800 N5600 lbf N/A STEEL N/A Molded N/A
5205KG N/A 25 mm N/A 52 mm2.0472 in N/A 20.62 mm0.812 in N/A 20 º N/A 15100 N3400 lbf N/A 24800 N5600 lbf N/A STEEL N/A Molded N/A
5305K N/A 25 mm N/A 62 mm2.4409 in N/A 25.4 mm1 in N/A 20 º N/A 21100 N4750 lbf N/A 37700 N8500 lbf N/A STEEL N/A Snap In N/A
5305KG N/A 25 mm N/A 62 mm2.4409 in N/A 25.4 mm1 in N/A 20 º N/A 21100 N4750 lbf N/A 37700 N8500 lbf N/A STEEL N/A Snap In N/A
5405W N/A 25 mm N/A 80 mm3.1490 in N/A 34.925 mm1.375 in N/A 30 º N/A 48000 N10800 lbf N/A 66700 N15000 lbf N/A STEEL N/A Snap In N/A
5206K N/A 30 mm N/A 62 mm2.4409 in N/A 23.83 mm0.938 in N/A 20 º N/A 21700 N4900 lbf N/A 34600 N7800 lbf N/A STEEL N/A Snap In N/A
5206W N/A 30 mm N/A 62 mm2.4409 in N/A 23.83 mm0.938 in N/A 30 º N/A 27000 N6100 lbf N/A 39000 N8800 lbf N/A STEEL N/A Snap In N/A
Unit of Measure
1 2 3 4 5 »