« 6
Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 5417WBR | N/A 85 mm | N/A 210 mm8.2670 in | N/A 92.075 mm3.625 in | N/A 20 º | N/A 355900 N80000 lbf | N/A 355900 N80000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5218W | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.37 mm2.062 in | N/A 20 º | N/A 191000 N43000 lbf | N/A 202000 N45500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5218WBR | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.37 mm2.062 in | N/A 20 º | N/A 191000 N43000 lbf | N/A 202000 N45500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5218WDBR | N/A 90 mm | N/A 160 mm6.2992 in | N/A 52.37 mm2.062 in | N/A 20 º | N/A 191000 N43000 lbf | N/A 202000 N45500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5318W | N/A 90 mm | N/A 190 mm7.4803 in | N/A 73.02 mm2.8750 in | N/A 20 º | N/A 308000 N69500 lbf | N/A 333000 N75000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5318WBR | N/A 90 mm | N/A 190 mm7.4803 in | N/A 73.02 mm2.8750 in | N/A 20 º | N/A 308000 N69500 lbf | N/A 333000 N75000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5418W | N/A 90 mm | N/A 225 mm8.858 in | N/A 98.425 mm3.8750 in | N/A 20 º | N/A 413700 N93000 lbf | N/A 400300 N90000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5418WBR | N/A 90 mm | N/A 225 mm8.858 in | N/A 98.425 mm3.8750 in | N/A 20 º | N/A 413700 N93000 lbf | N/A 400300 N90000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5219 | N/A 95 mm | N/A 170 mm6.6929 in | N/A 55.58 mm2.188 in | N/A 30 º | N/A 235000 N53000 lbf | N/A 244000 N55000 lbf | N/A STEEL | N/A 2 Pice Alternate Finger |
N/A
|
| 5319W | N/A 95 mm | N/A 200 mm7.874 in | N/A 77.77 mm3.062 in | N/A 30 º | N/A 319000 N72000 lbf | N/A 333000 N75000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5220W | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.32 mm2-3/8 in | N/A 20 º | N/A 253000 N57000 lbf | N/A 259000 N58500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5220WBR | N/A 100 mm | N/A 180 mm7.0866 in | N/A 60.32 mm2-3/8 in | N/A 20 º | N/A 253000 N57000 lbf | N/A 259000 N58500 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5320W | N/A 100 mm | N/A 215 mm8.4646 in | N/A 82.55 mm3.2500 in | N/A 20 º | N/A 377000 N85000 lbf | N/A 377000 N85000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5320WBR | N/A 100 mm | N/A 215 mm8.4646 in | N/A 82.55 mm3.2500 in | N/A 20 º | N/A 377000 N85000 lbf | N/A 377000 N85000 lbf | N/A STEEL | N/A Machined |
N/A
|
| 5222 | N/A 110 mm | N/A 200 mm7.874 in | N/A 69.85 mm2.75 in | N/A 30 º | N/A 339000 N76500 lbf | N/A 326000 N73500 lbf | N/A STEEL | N/A Stayrod |
N/A
|
| 5322W | N/A 110 mm | N/A 240 mm9.4488 in | N/A 92.08 mm3.625 in | N/A 20 º | N/A 479000 N108000 lbf | N/A 453000 N102000 lbf | N/A STEEL | N/A Machined |
N/A
|
Unit of Measure
« 6