Bearing Type |
Wheel Stud Size (in.) |
Wheel Stud Qty |
Wheel Studs |
Flange Shape |
|---|---|---|---|---|---|
| HA590146 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590147 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A Offset |
| HA590150 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590153 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A | N/A |
| HA590154 | N/A Ball Bearing | N/A M12X1.25 | N/A 5 | N/A N | N/A |
| HA590155K | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A | N/A |
| HA590156 | N/A | N/A 1/2-20 | N/A 5 | N/A | N/A Triangle |
| HA590156K | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| HA590206 | N/A Ball Bearing | N/A M12X1.5 | N/A 6 | N/A Y | N/A Modified |
| HA590208 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590209 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Rectangle |
| HA590228 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590229 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590230 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590232 | N/A Ball Bearing | N/A M14x1.5 | N/A 5 | N/A | N/A Trapazoid (Mod) |
| HA590253 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590255 | N/A | N/A M12X1.25 | N/A 5 | N/A Y | N/A Modified |
| HA590287 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A Modified |
| HA590288 | N/A Ball Bearing | N/A M12X1.25 | N/A 4 | N/A Y | N/A Modified |
| HA590290 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590294 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Trapezoid |
| HA590295 | N/A | N/A M12X1.25 | N/A 4 | N/A | N/A |
| HA590297 | N/A Ball Bearing | N/A M12X1.5 | N/A 5 | N/A Y | N/A |
| HA590263K | N/A Ball Bearing | N/A M12X1.5 | N/A 4 | N/A Y | N/A |
| HA590264 | N/A | N/A M12X1.5 | N/A 5 | N/A | N/A Modified |