Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| RSAO1 3/16 | N/A 1 3/16 in | N/A 60.3 mm2.374 in | N/A 15800 N3560 lbf | N/A 33100 N7440 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LSAO1 3/16 | N/A 1 3/16 in | N/A 60.3 mm2.374 in | N/A 15800 N3560 lbf | N/A 33100 N7440 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 3/16 | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK1 3/16 | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAK1 3/16 | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 3/16 | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAS1 3/16 | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAS1 3/16 | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RSA1 3/16 | N/A 1 3/16 in | N/A 54 mm2.126 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 3/16 NT | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 3/16 PT | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 3/16 NT | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAS1 3/16 PT | N/A 1 3/16 in | N/A 42.9 mm1.689 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAO1 3/16 | N/A 1 3/16 in | N/A 49.2 mm1.937 in | N/A 15800 N3560 lbf | N/A 33100 N7440 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PBS 1 3/16 | N/A 1 3/16 in | N/A 30.2 mm1.188 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| PB 1 3/16 | N/A 1 3/16 in | N/A 31.8 mm1.25 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LRPB 1 3/16 | N/A 1 3/16 in | N/A 31.8 mm1.25 in | N/A 6950 N1560 lbf | N/A 14600 N3350 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 1/4 S | N/A 1 1/4 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAK1 1/4 | N/A 1 1/4 in | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS1 1/4 S | N/A 1 1/4 in | N/A 39.7 mm1.563 in | N/A 11300 N2530 lbf | N/A 21600 N4850 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| VAS1 1/4 | N/A 1 1/4 in | N/A 45.2 mm1.78 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Molded Shroud | N/A Two-Bolt Pillow Block |
N/A
|
| RAKH1 1/4 | N/A 1 1/4 in | N/A 57.2 mm2.252 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| RAK1 1/4 | N/A 1 1/4 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| TAK1 1/4 | N/A 1 1/4 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Tri-Ply Seal | N/A Two-Bolt Pillow Block |
N/A
|
| LAK1 1/4 | N/A 1 1/4 in | N/A 46.8 mm1.843 in | N/A 15300 N3440 lbf | N/A 28500 N6400 lbf | N/A Labyrinth Seal | N/A Two-Bolt Pillow Block |
N/A
|