Mounted Bearings Pillow Block Eccentric Locking Colar SAOL
Mounted Bearings Pillow Block Eccentric Locking Colar SAL Dimensions
Unit of Measure
1 2 

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAL 1 3/16 N/A 1 3/16 in N/A 54 mm2.125 in N/A 11100 N2500 lbf N/A 21600 N4800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 1 3/16 N/A 1 3/16 in N/A 60.3 mm2.375 in N/A 15600 N3550 lbf N/A 33500 N7550 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAL 1 1/4 N/A 1 1/4 in N/A 60.3 mm2.375 in N/A 11500 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAL 1 7/16 N/A 1 7/16 in N/A 60.3 mm2.375 in N/A 11500 N3400 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 1 7/16 N/A 1 7/16 in N/A 69.8 mm2.75 in N/A 21200 N4750 lbf N/A 40500 N9150 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAL 1 1/2 N/A 1 1/2 in N/A 60.3 mm2.375 in N/A 19839 N4460 lbf N/A 36164 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 1 1/2 N/A 1 1/2 in N/A 79.4 mm3.125 in N/A 26100 N5850 lbf N/A 49000 N11000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAL 1 11/16 N/A 1 11/16 in N/A 60.3 mm2.375 in N/A 20461 N4600 lbf N/A 36297 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 1 11/16 N/A 1 11/16 in N/A 79.4 mm3.125 in N/A 31600 N7100 lbf N/A 58500 N13200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAL 1 15/16 N/A 1 15/16 in N/A 69.8 mm2.75 in N/A 22700 N5100 lbf N/A 39000 N8800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 1 15/16 N/A 1 15/16 in N/A 79.4 mm3.125 in N/A 37900 N8500 lbf N/A 68000 N15300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAL 2 3/16 N/A 2 3/16 in N/A 79.4 mm3.125 in N/A 28500 N6400 lbf N/A 48000 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 2 3/16 N/A 2 3/16 in N/A 88.9 mm3.5 in N/A 43600 N9800 lbf N/A 80000 N18000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAL 2 7/16 N/A 2 7/16 in N/A 79.4 mm3.125 in N/A 35600 N8000 lbf N/A 58500 N13200 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 2 7/16 N/A 2 7/16 in N/A 101.6 mm4 in N/A 51700 N11600 lbf N/A 90000 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAL 2 11/16 N/A 2 11/16 in N/A 88.9 mm3.5 in N/A 43992 N9890 lbf N/A 68947 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 2 11/16 N/A 2 11/16 in N/A 111.1 mm4.375 in N/A 66800 N15000 lbf N/A 116000 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAL 2 15/16 N/A 2 15/16 in N/A 88.9 mm3.5 in N/A 43600 N9800 lbf N/A 68000 N15300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 2 15/16 N/A 2 15/16 in N/A 111.1 mm4.375 in N/A 75700 N17000 lbf N/A 125000 N28500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 3 3/16 N/A 3 3/16 in N/A 111.1 mm4.375 in N/A 86000 N19300 lbf N/A 137000 N30500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAL 3 7/16 N/A 3 7/16 in N/A 111.1 mm4.375 in N/A 61000 N13700 lbf N/A 93000 N20800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 3 7/16 N/A 3 7/16 in N/A 120.6 mm4.75 in N/A 106900 N24000 lbf N/A 156000 N35500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 3 11/16 N/A 3 11/16 in N/A 125.4 mm4.938 in N/A 175259 N39400 lbf N/A 222411 N50000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 3 15/16 N/A 3 15/16 in N/A 133.4 mm5.25 in N/A 140300 N31500 lbf N/A 193000 N43000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
SAOL 4 3/16 N/A 4 3/16 in N/A 158.8 mm6.2500 in N/A 202394 N45500 lbf N/A 253548 N57000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
Unit of Measure
1 2