The RunRight® Oscillation Mounts RSC UJ are designed for supporting or suspending gyratory sifting machines. The outer housings and inner squares are manufactured out of aluminum. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

RunRight® RSC UJ
RunRight® RSC UJ Drawing
Unit of Measure
1 

Part Number

Description 

G Load Max - Hanging

G Load Max - Crank Driven

G Load Max - Free Oscillating

Dimension A

Dimension B

Dimension C

Dimension D

Dimension L1

68514425220 N/A RSC-UJ-15-OSC MOUNT N/A 36 lb160 N N/A 29 lb128 N N/A 18 lb80 N N/A 0.20 in5 mm N/A 0.39 in10 mm N/A 1.06 in27 mm N/A 2.13 in54 mm N/A 2.56 in65 mm
68514425221 N/A RSC-UJ-18-OSC MOUNT N/A 67 lb300 N N/A 54 lb240 N N/A 34 lb150 N N/A 0.24 in6 mm N/A 0.47 in12 mm N/A 1.26 in32 mm N/A 2.52 in64 mm N/A 3.35 in85 mm
68514425222 N/A RSC-UJ-27-OSC MOUNT N/A 180 lb800 N N/A 144 lb640 N N/A 90 lb400 N N/A 0.31 in8 mm N/A 0.79 in20 mm N/A 1.77 in45 mm N/A 3.54 in90 mm N/A 4.13 in105 mm
68514425223 N/A RSC-UJ-38-OSC MOUNT N/A 360 lb1600 N N/A 288 lb1280 N N/A 180 lb800 N N/A 0.39 in10 mm N/A 0.98 in25 mm N/A 2.36 in60 mm N/A 4.72 in120 mm N/A 5.12 in130 mm
68514425224 N/A RSC-UJ-45-OSC MOUNT N/A 670 lb3000 N N/A 540 lb2400 N N/A 335 lb1500 N N/A 0.47 in12 mm N/A 1.38 in35 mm N/A 2.95 in75 mm N/A 5.91 in150 mm N/A 6.30 in160 mm
68514425225 N/A RSC-UJ-50-OSC MOUNT N/A 1260 lb5600 N N/A 1010 lb4480 N N/A 630 lb2800 N N/A M12 N/A 1.57 in40 mm N/A 3.07 in78 mm N/A 6.14 in156 mm N/A 8.27 in210 mm
68514425226 N/A RSC-UJ-60-OSC MOUNT N/A 2250 lb10000 N N/A 1800 lb8000 N N/A 1125 lb5000 N N/A M16 N/A 1.77 in45 mm N/A 3.94 in100 mm N/A 7.87 in200 mm N/A 12.20 in310 mm
68514425227 N/A RSC-UJ-80-OSC MOUNT N/A 4500 lb20000 N N/A 3600 lb16000 N N/A 2250 lb10000 N N/A M20 N/A 2.36 in60 mm N/A 5.35 in136 mm N/A 10.71 in272 mm N/A 16.14 in410 mm
68514457674 N/A RSC-UJ-100-4-OSC MOUNT N/A 6750 lb30000 N N/A 5400 lb24000 N N/A 3375 lb15000 N N/A M24 N/A 2.95 in75 mm N/A 6.69 in170 mm N/A 13.39 in340 mm N/A 16.14 in410 mm
68514457675 N/A RSC-UJ-100-5-OSC MOUNT N/A 9000 lb40000 N N/A 7200 lb32000 N N/A 4500 lb20000 N N/A M24 N/A 2.95 in75 mm N/A 6.69 in170 mm N/A 13.39 in340 mm N/A 20.08 in510 mm
Unit of Measure
1