Inch Lockwasher
Inch Lockwasher
Unit of Measure
1 2 

Part Number

R

E

B

X

No. of Tangs

CAD

W 28 N/A 5.582 in N/A 6.531 in N/A 7.438 in N/A 5.352 in N/A 19 N/A
W 028 N/A 5.582 in N/A 6.129 in N/A 7.094 in N/A 5.352 in N/A 19 N/A
W 30 N/A 5.983 in N/A 7.063 in N/A 8.063 in N/A 5.722 in N/A 19 N/A
W 030 N/A 5.983 in N/A 6.708 in N/A 7.719 in N/A 5.722 in N/A 19 N/A
W 32 N/A 6.389 in N/A 7.438 in N/A 8.438 in N/A 6.128 in N/A 19 N/A
W 032 N/A 6.389 in N/A 7.114 in N/A 8.156 in N/A 6.128 in N/A 19 N/A
W 34 N/A 6.764 in N/A 8.031 in N/A 9.063 in N/A 6.503 in N/A 19 N/A
W 034 N/A 6.764 in N/A 7.508 in N/A 8.594 in N/A 6.503 in N/A 19 N/A
W 36 N/A 7.171 in N/A 8.375 in N/A 9.438 in N/A 6.91 in N/A 19 N/A
W 036 N/A 7.171 in N/A 7.899 in N/A 9.0000 in N/A 6.91 in N/A 19 N/A
W 38 N/A 7.577 in N/A 8.781 in N/A 9.8750 in N/A 7.316 in N/A 19 N/A
W 038 N/A 7.577 in N/A 8.29 in N/A 9.438 in N/A 7.316 in N/A 19 N/A
W 40 N/A 7.982 in N/A 9.156 in N/A 10.313 in N/A 7.721 in N/A 19 N/A
W 040 N/A 7.982 in N/A 8.774 in N/A 9.969 in N/A 7.721 in N/A 19 N/A
W 44 N/A 8.701 in N/A 9.875 in N/A 11.438 in N/A 8.327 in N/A 19 N/A
W 044 N/A 8.701 in N/A 9.570 in N/A 10.406 in N/A 8.327 in N/A 19 N/A
Unit of Measure
1 2