Backing Plate with Extraction Holes
Backing Plate with Extraction Holes_Dim Dr
Unit of Measure
1 2 

Part Number

Shaft Size 

Dimension G

Dimension F

Dimension E1

Dimension E2

CAD

BP10T115SW N/A 1 15/16 in N/A 7.42 in188.4 mm N/A 5.5 in139.7 mm N/A 4.38 in111.1 mm N/A 4.07 in103.3 mm N/A
BP10T200SW N/A 2 in N/A 7.42 in188.4 mm N/A 5.5 in139.7 mm N/A 4.38 in111.1 mm N/A 4.07 in103.3 mm N/A
BP10T050SW N/A 50 mm N/A 7.42 in188.4 mm N/A 5.5 in139.7 mm N/A 4.38 in111.1 mm N/A 4.07 in103.3 mm N/A
BP11T203SW N/A 2 3/16 in N/A 8.47 in215.1 mm N/A 6.19 in157.2 mm N/A 4.88 in123.8 mm N/A 4.51 in114.5 mm N/A
BP11T204SW N/A 2 1/4 in N/A 8.47 in215.1 mm N/A 6.19 in157.2 mm N/A 4.88 in123.8 mm N/A 4.51 in114.5 mm N/A
BP11T055SW N/A 55 mm N/A 8.47 in215.1 mm N/A 6.19 in157.2 mm N/A 4.88 in123.8 mm N/A 4.51 in114.5 mm N/A
BP13T060SW N/A 60 mm N/A 8.47 in215.1 mm N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A
BP13T207SW N/A 2 7/16 in N/A 8.94 in227.2 mm N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A
BP13T1208SW N/A 2 1/2 in N/A 8.94 in227.2 mm N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A
BP13T065SW N/A 65 mm N/A 8.94 in227.2 mm N/A 6.63 in168.4 mm N/A 5.38 in136.5 mm N/A 4.77 in121.2 mm N/A
BP15T211SW N/A 2 11/16 in N/A 10.07 in255.9 mm N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A
BP15T070SW N/A 70 mm N/A 10.07 in255.9 mm N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A
BP15T212SW N/A 2 3/4 in N/A 10.07 in255.9 mm N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A
BP15T215SW N/A 2 15/16 in N/A 10.07 in255.9 mm N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A
BP15T300SW N/A 3 in N/A 10.07 in255.9 mm N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A
BP15T075SW N/A 75 mm N/A 10.07 in255.9 mm N/A 7.44 in189 mm N/A 6 in152.4 mm N/A 5.57 in141.4 mm N/A
BP18T303SW N/A 3 3/16 in N/A 11.54 in293.1 mm N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A
BP18T304SW N/A 3 1/4 in N/A 11.54 in293.1 mm N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A
BP18T080SW N/A 80 mm N/A 11.54 in293.1 mm N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A
BP18T085SW N/A 85 mm N/A 11.54 in293.1 mm N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A
BP18T307SW N/A 3 7/16 in N/A 11.54 in293.1 mm N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A
BP18T308SW N/A 3 1/2 in N/A 11.54 in293.1 mm N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A
BP18T090SW N/A 90 mm N/A 11.54 in293.1 mm N/A 8.63 in219.2 mm N/A 7.01 in178 mm N/A 6.72 in170.6 mm N/A
BP20T311SW N/A 3 11/16 in N/A 13.47 in342.1 mm N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A
BP20T312SW N/A 3 3/4 in N/A 13.47 in342.1 mm N/A 9.97 in253.2 mm N/A 7.75 in196.9 mm N/A 7.6 in193.1 mm N/A
Unit of Measure
1 2