Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Part Number |
Type |
Shaft Size |
Outside Diameter |
Width |
Dimension F |
CAD |
|---|---|---|---|---|---|---|
| CK32T140S | N/A Open | N/A 140 mm | N/A 10.63 in270 mm | N/A 1.74 in44.2 mm | N/A 9.47 in240.5 mm |
N/A
|
| CK34T513S | N/A Open | N/A 5 13/16 in | N/A 11.02 in279.9 mm | N/A 1.67 in42.4 mm | N/A 9.58 in243.4 mm |
N/A
|
| CK34T514S | N/A Open | N/A 5 7/8 in | N/A 11.02 in279.9 mm | N/A 1.67 in42.4 mm | N/A 9.58 in243.4 mm |
N/A
|
| CK34T515S | N/A Open | N/A 5 15/16 in | N/A 11.02 in279.9 mm | N/A 1.67 in42.4 mm | N/A 9.58 in243.4 mm |
N/A
|
| CK34T600S | N/A Open | N/A 6 in | N/A 11.02 in279.9 mm | N/A 1.67 in42.4 mm | N/A 9.58 in243.4 mm |
N/A
|
| CK34T150S | N/A Open | N/A 150 mm | N/A 11.02 in279.9 mm | N/A 1.67 in42.4 mm | N/A 9.58 in243.4 mm |
N/A
|
| CK36T160S | N/A Open | N/A 160 mm | N/A 11.63 in295.4 mm | N/A 1.67 in42.4 mm | N/A 10.08 in255.9 mm |
N/A
|
| CK36T605S | N/A Open | N/A 6 5/16 in | N/A 11.63 in295.4 mm | N/A 1.67 in42.4 mm | N/A 10.08 in255.9 mm |
N/A
|
| CK36T606S | N/A Open | N/A 6 3/8 in | N/A 11.63 in295.4 mm | N/A 1.67 in42.4 mm | N/A 10.08 in255.9 mm |
N/A
|
| CK36T607S | N/A Open | N/A 6 7/16 in | N/A 11.63 in295.4 mm | N/A 1.67 in42.4 mm | N/A 10.08 in255.9 mm |
N/A
|
| CK36T608S | N/A Open | N/A 6 1/2 in | N/A 11.63 in295.4 mm | N/A 1.67 in42.4 mm | N/A 10.08 in255.9 mm |
N/A
|
| CK38T170S | N/A Open | N/A 170 mm | N/A 12.45 in316.3 mm | N/A 1.71 in43.4 mm | N/A 10.72 in272.3 mm |
N/A
|
| CK38T613S | N/A Open | N/A 6 13/16 in | N/A 12.45 in316.3 mm | N/A 1.71 in43.4 mm | N/A 10.72 in272.3 mm |
N/A
|
| CK38T614S | N/A Open | N/A 6 7/8 in | N/A 12.45 in316.3 mm | N/A 1.71 in43.4 mm | N/A 10.72 in272.3 mm |
N/A
|
| CK38T615S | N/A Open | N/A 6 15/16 in | N/A 12.45 in316.3 mm | N/A 1.71 in43.4 mm | N/A 10.72 in272.3 mm |
N/A
|
| CK38T700S | N/A Open | N/A 7 in | N/A 12.45 in316.3 mm | N/A 1.71 in43.4 mm | N/A 10.72 in272.3 mm |
N/A
|
| CK40T180S | N/A Open | N/A 180 mm | N/A 13.20 in335.3 mm | N/A 2.06 in52.3 mm | N/A 11.31 in287.4 mm |
N/A
|
| CK40T702S | N/A Open | N/A 7 1/8 in | N/A 13.20 in335.3 mm | N/A 2.06 in52.3 mm | N/A 11.31 in287.4 mm |
N/A
|
| CK40T703S | N/A Open | N/A 7 3/16 in | N/A 13.20 in335.3 mm | N/A 2.06 in52.3 mm | N/A 11.31 in287.4 mm |
N/A
|
| CK40T704S | N/A Open | N/A 7 1/4 in | N/A 13.20 in335.3 mm | N/A 2.06 in52.3 mm | N/A 11.31 in287.4 mm |
N/A
|
| CK44T713S | N/A Open | N/A 7 13/16 in | N/A 14.45 in367 mm | N/A 2.26 in57.4 mm | N/A 12.36 in314 mm |
N/A
|
| CK44T200S | N/A Open | N/A 200 mm | N/A 14.45 in367 mm | N/A 2.26 in57.4 mm | N/A 12.36 in314 mm |
N/A
|
| CK44T714S | N/A Open | N/A 7 7/8 in | N/A 14.45 in367 mm | N/A 2.26 in57.4 mm | N/A 12.36 in314 mm |
N/A
|
| CK44T715S | N/A Open | N/A 7 15/16 in | N/A 14.45 in367 mm | N/A 2.26 in57.4 mm | N/A 12.36 in314 mm |
N/A
|
| CK44T800S | N/A Open | N/A 8 in | N/A 14.45 in367 mm | N/A 2.26 in57.4 mm | N/A 12.36 in314 mm |
N/A
|