(Not available for sale in US)
● UELFC piloted round flanged units are suggested for industrial applications where normal loads are encountered.
● UELFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UELFC series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
● UELFC piloted round flanged units are suggested for industrial applications where normal loads are encountered.
● UELFC piloted round flanged units ensure accurate mounting fits and provide better support for heavy loads.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UELFC series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
Unit of Measure
1 2
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UELFC209-28 | N/A UEL209-28 | N/A 1 3/4 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UELFC209 | N/A UEL209 | N/A 45 mm | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UELFC210-30 | N/A UEL210-30 | N/A 1 7/8 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UELFC210-31 | N/A UEL210-31 | N/A 1 15/16 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UELFC210 | N/A UEL210 | N/A 50 mm | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UELFC210-32 | N/A UEL210-32 | N/A 2 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UELFC211-32 | N/A UEL211-32 | N/A 2 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UELFC211-34 | N/A UEL211-34 | N/A 2.1250 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UELFC211 | N/A UEL211 | N/A 55 mm | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UELFC211-35 | N/A UEL211-35 | N/A 2 3/16 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UELFC212-36 | N/A UEL212-36 | N/A 2 1/4 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UELFC212 | N/A UEL212 | N/A 60 mm | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UELFC212-39 | N/A UEL212-39 | N/A 2 7/16 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UELFC213-40 | N/A UEL213-40 | N/A 2 1/2 in | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UELFC213 | N/A UEL213 | N/A 65 mm | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UELFC214-44 | N/A UEL214-44 | N/A 2 3/4 in | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UELFC214 | N/A UEL214 | N/A 70 mm | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UELFC215-47 | N/A UEL215-47 | N/A 2 15/16 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UELFC215 | N/A UEL215 | N/A 75 mm | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UELFC215-48 | N/A UEL215-48 | N/A 3 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
Unit of Measure
1 2