CAD (0)
  • Cart is empty
51 - 75 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Ring Width (mm)

C - Ring Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

N/A 40 mm N/A 90 mm3.5433 in N/A 36.53 mm1.438 in N/A 30 º N/A 66600 N15000 lbf N/A 90600 N20400 lbf N/A STEEL N/A Snap In N/A
N/A 40 mm N/A 110 mm4.3300 in N/A 49.2125 mm1.9375 in N/A 30 º N/A 106700 N24000 lbf N/A 149000 N33500 lbf N/A STEEL N/A Finger N/A
N/A 45 mm N/A 85 mm3.3456 in N/A 30.17 mm1.188 in N/A 20 º N/A 39000 N8800 lbf N/A 57000 N12900 lbf N/A STEEL N/A Snap In N/A
N/A 45 mm N/A 85 mm3.3456 in N/A 30.17 mm1.188 in N/A 30 º N/A 51500 N11600 lbf N/A 64800 N14600 lbf N/A STEEL N/A Snap In N/A
N/A 45 mm N/A 85 mm3.3456 in N/A 30.17 mm1.188 in N/A 20 º N/A 39000 N8800 lbf N/A 57000 N12900 lbf N/A STEEL N/A Snap In N/A
N/A 45 mm N/A 85 mm3.3456 in N/A 30.17 mm1.188 in N/A 30 º N/A 51500 N11600 lbf N/A 64800 N14600 lbf N/A STEEL N/A Snap In N/A
N/A 45 mm N/A 100 mm3.937 in N/A 39.67 mm1.562 in N/A 20 º N/A 56400 N12700 lbf N/A 87000 N19600 lbf N/A STEEL N/A Snap In N/A
N/A 45 mm N/A 100 mm3.937 in N/A 39.67 mm1.562 in N/A 30 º N/A 81000 N18300 lbf N/A 106000 N24000 lbf N/A STEEL N/A Snap In N/A
N/A 45 mm N/A 100 mm3.937 in N/A 39.67 mm1.562 in N/A 20 º N/A 56400 N12700 lbf N/A 87000 N19600 lbf N/A STEEL N/A Snap In N/A
N/A 45 mm N/A 100 mm3.937 in N/A 42.88 mm1.688 in N/A 30 º N/A 81000 N18300 lbf N/A 106000 N24000 lbf N/A STEEL N/A Snap In N/A
N/A 45 mm N/A 100 mm3.937 in N/A 39.67 mm1.562 in N/A 30 º N/A 81000 N18300 lbf N/A 106000 N24000 lbf N/A STEEL N/A Snap In N/A
N/A 45 mm N/A 120 mm4.724 in N/A 53.975 mm2.125 in N/A 20 º N/A 115600 N26000 lbf N/A 166800 N37500 lbf N/A STEEL N/A Machined N/A
N/A 45 mm N/A 120 mm4.724 in N/A 53.975 mm2.125 in N/A 20 º N/A 115600 N26000 lbf N/A 166800 N37500 lbf N/A STEEL N/A Machined N/A
N/A 50 mm N/A 90 mm3.5433 in N/A 30.17 mm1.188 in N/A 20 º N/A 44400 N10000 lbf N/A 62000 N14000 lbf N/A STEEL N/A Snap In N/A
N/A 50 mm N/A 90 mm3.5433 in N/A 30.17 mm1.188 in N/A 30 º N/A 56000 N12700 lbf N/A 66600 N15000 lbf N/A STEEL N/A Snap In N/A
N/A 50 mm N/A 90 mm3.5433 in N/A 30.17 mm1.188 in N/A 20 º N/A 44400 N10000 lbf N/A 62000 N14000 lbf N/A STEEL N/A Snap In N/A
N/A 50 mm N/A 90 mm3.5433 in N/A 33.32 mm1.312 in N/A 30 º N/A 56000 N12700 lbf N/A 66600 N15000 lbf N/A STEEL N/A Snap In N/A
N/A 50 mm N/A 90 mm3.5433 in N/A 30.17 mm1.188 in N/A 30 º N/A 56000 N12700 lbf N/A 66600 N15000 lbf N/A STEEL N/A Snap In N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 44.45 mm1.7500 in N/A 20 º N/A 73000 N16600 lbf N/A 111000 N25000 lbf N/A STEEL N/A Snap In N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 44.45 mm1.7500 in N/A 30 º N/A 97000 N22000 lbf N/A 126000 N28500 lbf N/A STEEL N/A Snap In N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 44.45 mm1.7500 in N/A 20 º N/A 73000 N16600 lbf N/A 111000 N25000 lbf N/A STEEL N/A Snap In N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 47.62 mm1.875 in N/A 30 º N/A 97000 N22000 lbf N/A 126000 N28500 lbf N/A STEEL N/A Snap In N/A
N/A 50 mm N/A 110 mm4.3307 in N/A 44.45 mm1.7500 in N/A 30 º N/A 97000 N22000 lbf N/A 126000 N28500 lbf N/A STEEL N/A Snap In N/A
N/A 50 mm N/A 130 mm5.118 in N/A 58.7375 mm2.3125 in N/A 30 º N/A 144600 N32500 lbf N/A 191300 N43000 lbf N/A STEEL N/A 2 Pice Alternate Finger N/A
N/A 55 mm N/A 100 mm3.937 in N/A 33.32 mm1.312 in N/A 20 º N/A 71000 N12700 lbf N/A 76000 N17300 lbf N/A STEEL N/A Snap In N/A
51 - 75 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »