CAD (0)
  • Cart is empty
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Stamping Radial Load Rating (N)

Stamping Radial Load Rating (lb)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

N/A 3/4 in N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A
N/A 20 mm N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A
N/A 7/8 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A
N/A 15/16 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A
N/A 1 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A
N/A 25 mm N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A
N/A 1.0625 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
N/A 1 1/8 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
N/A 1 1/4 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
N/A 30 mm N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
N/A 1 1/4 in N/A 127 mm5 in N/A 6300 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
N/A 1 5/16 in N/A 127 mm5 in N/A 6300 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
N/A 1 3/8 in N/A 127 mm5 in N/A 6300 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
N/A 1 7/16 in N/A 127 mm5 in N/A 6300 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
N/A 35 mm N/A 127 mm5 in N/A 6300 N1400 lb N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Two Piece Housing N/A
N/A 3/4 in N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1480 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A
N/A 20 mm N/A 90.5 mm3.563 in N/A 3100 N700 lb N/A 6500 N1460 lbf N/A 14200 N3190 lbf N/A Two Piece Housing N/A
N/A 7/8 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A
N/A 15/16 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1760 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A
N/A 1 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1760 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A
N/A 25 mm N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A
N/A 1.0625 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
N/A 1 1/8 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
N/A 1 3/16 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2