CAD (0)
  • Cart is empty
376 - 400 of 403 | Results Per Page | View | Unit of Measure
« 16 17 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

N/A 2 11/16 in N/A 96 mm3.78 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 11/16 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 11/16 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
N/A 2 11/16 in N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 11/16 in N/A 88.9 mm3.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 11/16 in N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 11/16 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 11/16 in N/A 96 mm3.78 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 70 mm N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 70 mm N/A 88.9 mm3.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 15/16 in N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 15/16 in N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 15/16 in N/A 103.2 mm4.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 15/16 in N/A 111.1 mm4.374 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 15/16 in N/A 111.1 mm4.374 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A
N/A 2 15/16 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 15/16 in N/A 69.9 mm2.752 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 15/16 in N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 15/16 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 15/16 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 15/16 in N/A 103.2 mm4.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 2 13/16 in N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 75 mm N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 75 mm N/A 69.9 mm2.752 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
N/A 75 mm N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A
376 - 400 of 403 | Results Per Page | View | Unit of Measure
« 16 17