CAD (0)
▾
Inch Lockwasher
Spherical Roller Bearing Metric and Inch Accessories
1 2
Part Number |
R |
E |
B |
X |
No. of Tangs |
CAD |
|---|---|---|---|---|---|---|
| W 28 | R N/A 5.582 in | E N/A 6.531 in | B N/A 7.438 in | X N/A 5.352 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 028 | R N/A 5.582 in | E N/A 6.129 in | B N/A 7.094 in | X N/A 5.352 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 30 | R N/A 5.983 in | E N/A 7.063 in | B N/A 8.063 in | X N/A 5.722 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 030 | R N/A 5.983 in | E N/A 6.708 in | B N/A 7.719 in | X N/A 5.722 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 32 | R N/A 6.389 in | E N/A 7.438 in | B N/A 8.438 in | X N/A 6.128 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 032 | R N/A 6.389 in | E N/A 7.114 in | B N/A 8.156 in | X N/A 6.128 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 34 | R N/A 6.764 in | E N/A 8.031 in | B N/A 9.063 in | X N/A 6.503 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 034 | R N/A 6.764 in | E N/A 7.508 in | B N/A 8.594 in | X N/A 6.503 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 36 | R N/A 7.171 in | E N/A 8.375 in | B N/A 9.438 in | X N/A 6.91 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 036 | R N/A 7.171 in | E N/A 7.899 in | B N/A 9.0000 in | X N/A 6.91 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 38 | R N/A 7.577 in | E N/A 8.781 in | B N/A 9.8750 in | X N/A 7.316 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 038 | R N/A 7.577 in | E N/A 8.29 in | B N/A 9.438 in | X N/A 7.316 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 40 | R N/A 7.982 in | E N/A 9.156 in | B N/A 10.313 in | X N/A 7.721 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 040 | R N/A 7.982 in | E N/A 8.774 in | B N/A 9.969 in | X N/A 7.721 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 44 | R N/A 8.701 in | E N/A 9.875 in | B N/A 11.438 in | X N/A 8.327 in | No. of Tangs N/A 19 |
CAD
N/A
|
| W 044 | R N/A 8.701 in | E N/A 9.570 in | B N/A 10.406 in | X N/A 8.327 in | No. of Tangs N/A 19 |
CAD
N/A
|
1 2