CAD (0)
▾
UEL 200 Wide Inner Ring Ball Bearings - Eccentric Locking Collar
U Series - Wide Inner Ring Ball Bearings (UC 200, UC 300, UEL 200, UK 200)
● The UEL wide inner ring ball bearing uses an eccentric locking collar mechanism and is suggested for industrial applications where normal loads are encountered.
● The eccentric locking feature is ideal for non-reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UEL series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UEL series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical
● The UEL wide inner ring ball bearing uses an eccentric locking collar mechanism and is suggested for industrial applications where normal loads are encountered.
● The eccentric locking feature is ideal for non-reversing load applications.
● Bearing prelubricated and ready for immediate installation.
● The wide inner ring provides effective shaft support for a broad range of industrial applications.
● The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
● An external steel flinger provides additional protection from contamination.
● The UEL series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
● UEL series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical
1 2
Clear
Filter
Shaft Size d (mm)
Shaft Size d (in)
Outside Diameter (mm)
Outside Diameter (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|---|
| UEL209-28 | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 85 mm3.346 in | Total Width N/A 56.3 mm2.217 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
| UEL209 | Shaft Size d N/A 45 mm | Outside Diameter N/A 85 mm3.346 in | Total Width N/A 56.3 mm2.217 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
| UEL210-30 | Shaft Size d N/A 1 7/8 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
| UEL210-31 | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
| UEL210 | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
| UEL210-32 | Shaft Size d N/A 2 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf |
CAD
N/A
|
| UEL211-32 | Shaft Size d N/A 2 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
| UEL211-34 | Shaft Size d N/A 2.1250 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
| UEL211 | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
| UEL211-35 | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf |
CAD
N/A
|
| UEL212-36 | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
| UEL212 | Shaft Size d N/A 60 mm | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
| UEL212-39 | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf |
CAD
N/A
|
| UEL213-40 | Shaft Size d N/A 2 1/2 in | Outside Diameter N/A 120 mm4.724 in | Total Width N/A 85.7 mm3.374 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf |
CAD
N/A
|
| UEL213 | Shaft Size d N/A 65 mm | Outside Diameter N/A 120 mm4.724 in | Total Width N/A 85.7 mm3.374 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf |
CAD
N/A
|
| UEL214-44 | Shaft Size d N/A 2 3/4 in | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 85.7 mm3.374 in | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf |
CAD
N/A
|
| UEL214 | Shaft Size d N/A 70 mm | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 85.7 mm3.374 in | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf |
CAD
N/A
|
| UEL215-47 | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 92.1 mm3.626 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
| UEL215 | Shaft Size d N/A 75 mm | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 92.1 mm3.626 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
| UEL215-48 | Shaft Size d N/A 3 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 92.1 mm3.626 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf |
CAD
N/A
|
1 2