Metric HercuFlex® Gear Couplings Rigid Hubs for FX (flanged style)
HercuFlex Rigid Hub
Unit of Measure
1 

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

697904372885 N/A FX-1S-HUB-RGD-30MMP7-8X3.3MMKW N/A 30 mm N/A 8 X 3.3 mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 42.9 mm N/A 2.49 in63.3 mm N/A
697904372946 N/A FX-1S-HUB-RGD-45MMP7-14X3.8MMKW N/A 45 mm N/A 14 X 3.8 mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 42.9 mm N/A 2.49 in63.3 mm N/A
697904376548 N/A FX-1.5E-HUB-RGD-40MMP7-12X3.3MMKW N/A 40 mm N/A 12 X 3.3 mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 49.3 mm N/A 3.29 in83.5 mm N/A
697904377132 N/A FX-1.5S-HUB-RGD-48MMP7-14X3.8MMKW N/A 48 mm N/A 14 X 3 mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 49.3 mm N/A 3.29 in83.5 mm N/A
697904381917 N/A FX-2E-HUB-RGD-45MMP7-14X3.8MMKW N/A 45 mm N/A 14 X 3.8 mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 62.0 mm N/A 4.21 in106.9 mm N/A
697904402742 N/A FX-3S-HUB-RGD-80MMP7-22X5.4MMKW N/A 80 mm N/A 22 X 5.4 mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 91.2 mm N/A 5.88 in149.4 mm N/A
697904411324 N/A FX-3.5E-HUB-RGD-65MMP7-18X4.4MMKW N/A 65 mm N/A 18 X 4.4 mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 106.4 mm N/A 6.87 in174.5 mm N/A
697904445565 N/A FX-5E-HUB-RGD-160MMP7-40X9.4MMKW N/A 160 mm N/A 40 X 9.4 mm N/A 584,890 N·m66,084 in·lb N/A 2500 rpm N/A 153.2 mm N/A 10.24 in260 mm N/A
Unit of Measure
1