Made from Black Oxide treated steel for improved corrosion protection, these bolt are outfitted with grease fitting to fill the cover cavity with grease for an added barrier.
Open-Steel-Teflon-Sealed-Secondary-Cover
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Type

Shaft Size 

Outside Diameter

Width

Dimension F

CAD

CK48T807S N/A Open N/A 8 7/16 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A
CK48T808S N/A Open N/A 8 1/2 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A
CK48T220S N/A Open N/A 220 mm N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A
CK48T815S N/A Open N/A 8 15/16 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A
CK48T900S N/A Open N/A 9 in N/A 15.7 in398.8 mm N/A 2.45 in62.6 mm N/A 13.64 in346.4 mm N/A
CK52T907S N/A Open N/A 9 7/16 in N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A
CK52T240S N/A Open N/A 240 mm N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A
CK52T908S N/A Open N/A 9 1/2 in N/A 17.25 in438.2 mm N/A 2.71 in68.8 mm N/A 15 in381 mm N/A
CK56T915S N/A Open N/A 9 15/16 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A
CK56T1000S N/A Open N/A 10 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A
CK56T260S N/A Open N/A 260 mm N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A
CK56T1007S N/A Open N/A 10 7/16 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A
CK56T1008S N/A Open N/A 10 1/2 in N/A 17.83 in452.9 mm N/A 2.81 in71.4 mm N/A 15.29 in388.4 mm N/A
CK60T1015S N/A Open N/A 10 15/16 in N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A
CK60T1100S N/A Open N/A 11 in N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A
CK60T280S N/A Open N/A 280 mm N/A 19.6 in497.8 mm N/A 3.08 in78.2 mm N/A 17.04 in432.8 mm N/A
CK64T1107S N/A Open N/A 11 7/16 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A
CK64T1108S N/A Open N/A 11 1/2 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A
CK64T300S N/A Open N/A 300 mm N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A
CK64T1115S N/A Open N/A 11 15/16 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A
CK64T1200S N/A Open N/A 12 in N/A 21.05 in534.7 mm N/A 3.08 in78.2 mm N/A 17.75 in450.8 mm N/A
CK68T1207S N/A Open N/A 12 7/16 in N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A
CK68T1208S N/A Open N/A 12 1/2 in N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A
CK68T320S N/A Open N/A 320 mm N/A 22.66 in575.6 mm N/A 3.26 in82.8 mm N/A 18.98 in482.1 mm N/A
CK72T1215S N/A Open N/A 12 15/16 in N/A 23.46 in595.9 mm N/A 3.87 in98.3 mm N/A 20.54 in521.6 mm N/A
Unit of Measure
« 6 7 8 9 10 »