Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM280BXHSRSS | N/A 280 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSM280BRHSRSS | N/A 280 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSM280BXHSHTPS | N/A 280 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSM280BRHSHTPS | N/A 280 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSM280BXHSATL | N/A 280 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSM280BRHSATL | N/A 280 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSM280BXHSFS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A | N/A 620 rpm |
N/A
|
| HSM280BRHSFS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 495029 lbf2202000 N | N/A 788405 lbf3507000 N | N/A 34396 lbf153000 N | N/A 620 rpm |
N/A
|
| HSM300BXHS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSM300BRHS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM300BXHSKPS | N/A 300 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSM300BRHSKPS | N/A 300 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM300BXHSRSS | N/A 300 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSM300BRHSRSS | N/A 300 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM300BXHSHTPS | N/A 300 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSM300BRHSHTPS | N/A 300 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM300BXHSATL | N/A 300 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSM300BRHSATL | N/A 300 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSM300BXHSFS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSM300BRHSFS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BXHS | N/A 12 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSE1200BRHS | N/A 12 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BXHSKPS | N/A 12 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|
| HSE1200BRHSKPS | N/A 12 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A 39207 lbf174400 N | N/A 560 rpm |
N/A
|
| HSE1200BXHSRSS | N/A 12 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 525379 lbf2337000 N | N/A 820553 lbf3650000 N | N/A | N/A 560 rpm |
N/A
|