CAD (0)
▾
Double Nut Tapered Adapter Four-Bolt Pillow Block
Double Nut Tapered Adapter Solid-Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA30SN40K702S | Bearing Number N/A 23140 | Shaft Size N/A 7 1/8 in | Base to Center Height N/A 7.48 in190 mm | Bolt Spacing Min N/A 18.11 in460 mm | Bolt Spacing Max N/A 19.69 in500 mm | Bolt Hole Spacing - Across N/A 4.72 in120 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAA31SN40K702S | Bearing Number N/A 23140 | Shaft Size N/A 7 1/8 in | Base to Center Height N/A 8.27 in210 mm | Bolt Spacing Min N/A 19.29 in490 mm | Bolt Spacing Max N/A 20.87 in530 mm | Bolt Hole Spacing - Across N/A 5.12 in130 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAAPH40K703S | Bearing Number N/A 23140 | Shaft Size N/A 7 3/16 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 22.5 in573.1 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAAPH40DK703S | Bearing Number N/A 23140 | Shaft Size N/A 7 3/16 in | Base to Center Height N/A 8-1/4 in209.5 mm | Bolt Spacing Min N/A 23 in584.2 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 6.75 in171.5 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAAPH640K703S | Bearing Number N/A 23140 | Shaft Size N/A 7 3/16 in | Base to Center Height N/A 9.88 in250.8 mm | Bolt Spacing Min N/A 26.25 in666.8 mm | Bolt Spacing Max N/A 29.5 in749.3 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAAPH640DK703S | Bearing Number N/A 23140 | Shaft Size N/A 7 3/16 in | Base to Center Height N/A 9.88 in250.8 mm | Bolt Spacing Min N/A 26.63 in676.3 mm | Bolt Spacing Max N/A 29.25 in743 mm | Bolt Hole Spacing - Across N/A 7.63 in193.7 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAAPH040K703S | Bearing Number N/A 23140 | Shaft Size N/A 7 3/16 in | Base to Center Height N/A 7.06 in179.3 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in107 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAA30SN40K703S | Bearing Number N/A 23140 | Shaft Size N/A 7 3/16 in | Base to Center Height N/A 7.48 in190 mm | Bolt Spacing Min N/A 18.11 in460 mm | Bolt Spacing Max N/A 19.69 in500 mm | Bolt Hole Spacing - Across N/A 4.72 in120 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAA31SN40K703S | Bearing Number N/A 23140 | Shaft Size N/A 7 3/16 in | Base to Center Height N/A 8.27 in210 mm | Bolt Spacing Min N/A 19.29 in490 mm | Bolt Spacing Max N/A 20.87 in530 mm | Bolt Hole Spacing - Across N/A 5.12 in130 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAAPH40K704S | Bearing Number N/A 23140 | Shaft Size N/A 7.2500 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 22.5 in573.1 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAAPH40DK704S | Bearing Number N/A 23140 | Shaft Size N/A 7.2500 in | Base to Center Height N/A 8-1/4 in209.5 mm | Bolt Spacing Min N/A 23 in584.2 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 6.75 in171.5 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAAPH640K704S | Bearing Number N/A 23140 | Shaft Size N/A 7.2500 in | Base to Center Height N/A 9.88 in250.8 mm | Bolt Spacing Min N/A 26.25 in666.8 mm | Bolt Spacing Max N/A 29.5 in749.3 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAAPH640DK704S | Bearing Number N/A 23140 | Shaft Size N/A 7.2500 in | Base to Center Height N/A 9.88 in250.8 mm | Bolt Spacing Min N/A 26.63 in676.3 mm | Bolt Spacing Max N/A 29.25 in743 mm | Bolt Hole Spacing - Across N/A 7.63 in193.7 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAAPH040K704S | Bearing Number N/A 23140 | Shaft Size N/A 7.2500 in | Base to Center Height N/A 7.06 in179.3 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in107 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAA30SN40K704S | Bearing Number N/A 23140 | Shaft Size N/A 7.2500 in | Base to Center Height N/A 7.48 in190 mm | Bolt Spacing Min N/A 18.11 in460 mm | Bolt Spacing Max N/A 19.69 in500 mm | Bolt Hole Spacing - Across N/A 4.72 in120 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAA31SN40K704S | Bearing Number N/A 23140 | Shaft Size N/A 7.2500 in | Base to Center Height N/A 8.27 in210 mm | Bolt Spacing Min N/A 19.29 in490 mm | Bolt Spacing Max N/A 20.87 in530 mm | Bolt Hole Spacing - Across N/A 5.12 in130 mm | C0 - Static Load N/A 540000 lbf2400000 N | C - Dynamic Load (Basic) N/A 386000 lbf1720000 N |
CAD
N/A
|
| TAA4SD44K713S | Bearing Number N/A 23144 | Shaft Size N/A 7 13/16 in | Base to Center Height N/A 12.5 in317.5 mm | Bolt Spacing Min N/A 30.5 in774.7 mm | Bolt Spacing Max N/A 34 in863.6 mm | Bolt Hole Spacing - Across N/A 6 in152.4 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A
|
| TAAPH44K713S | Bearing Number N/A 23144 | Shaft Size N/A 7 13/16 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in630.4 mm | Bolt Spacing Max N/A 27.88 in708.2 mm | Bolt Hole Spacing - Across N/A 5.25 in133.4 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A
|
| TAAPH44DK713S | Bearing Number N/A 23144 | Shaft Size N/A 7 13/16 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 25.63 in651 mm | Bolt Spacing Max N/A 27.88 in708.1 mm | Bolt Hole Spacing - Across N/A 7.25 in184.2 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A
|
| TAAPH044K713S | Bearing Number N/A 23144 | Shaft Size N/A 7 13/16 in | Base to Center Height N/A 7.88 in200.1 mm | Bolt Spacing Min N/A 21.63 in549.4 mm | Bolt Spacing Max N/A 24.38 in619.2 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A
|
| TAA30SN44K713S | Bearing Number N/A 23144 | Shaft Size N/A 7 13/16 in | Base to Center Height N/A 8.27 in210 mm | Bolt Spacing Min N/A 19.29 in490 mm | Bolt Spacing Max N/A 20.87 in530 mm | Bolt Hole Spacing - Across N/A 5.12 in130 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A
|
| TAA31SN44K713S | Bearing Number N/A 23144 | Shaft Size N/A 7 13/16 in | Base to Center Height N/A 8.27 in220 mm | Bolt Spacing Min N/A 20.47 in520 mm | Bolt Spacing Max N/A 22.05 in560 mm | Bolt Hole Spacing - Across N/A 5.51 in140 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A
|
| TAA4SD44K200S | Bearing Number N/A 23144 | Shaft Size N/A 200 mm | Base to Center Height N/A 12.5 in317.5 mm | Bolt Spacing Min N/A 30.5 in774.7 mm | Bolt Spacing Max N/A 34 in863.6 mm | Bolt Hole Spacing - Across N/A 6 in152.4 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A
|
| TAAPH44K200S | Bearing Number N/A 23144 | Shaft Size N/A 200 mm | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in630.4 mm | Bolt Spacing Max N/A 27.88 in708.2 mm | Bolt Hole Spacing - Across N/A 5.25 in133.4 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A
|
| TAAPH44DK200S | Bearing Number N/A 23144 | Shaft Size N/A 200 mm | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 25.63 in651 mm | Bolt Spacing Max N/A 27.88 in708.1 mm | Bolt Hole Spacing - Across N/A 7.25 in184.2 mm | C0 - Static Load N/A 616000 lbf2740000 N | C - Dynamic Load (Basic) N/A 436000 lbf1940000 N |
CAD
N/A
|