CAD (0)
▾
Split Cylindrical Roller Bearing Light Series Standard Plummer Block
Split Cylindrical Roller Bearing Light Series Plummer Blocks
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Seal Type
Bearing Type
Bolt Size
Cr - Dynamic Load Rating (lbf)
Cr - Dynamic Load Rating (N)
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1600BXHSRSS | Shaft Size N/A 16.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BRHSRSS | Shaft Size N/A 16.0000 in | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A 25988 lbf115600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BXHSHTPS | Shaft Size N/A 16.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BRHSHTPS | Shaft Size N/A 16.0000 in | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A 25988 lbf115600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BXHSATL | Shaft Size N/A 16.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BRHSATL | Shaft Size N/A 16.0000 in | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A 25988 lbf115600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BXHSFS | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BRHSFS | Shaft Size N/A 16.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A 25988 lbf115600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BRHSLAB | Shaft Size N/A 16.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A 25988 lbf115600 N | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSE1600BXHSLAB | Shaft Size N/A 16.0000 in | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 248864 lbf1107000 N | Cor - Static Load Rating N/A 509417 lbf2266000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 460 rpm |
CAD
N/A
|
| LSM420BXHS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BRHS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BXHSKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BRHSKPS | Shaft Size N/A 420 mm | Seal Type N/A Kevlar Packing Seal | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BXHSRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BRHSRSS | Shaft Size N/A 420 mm | Seal Type N/A Viton Single Lip | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BXHSHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BRHSHTPS | Shaft Size N/A 420 mm | Seal Type N/A High Temperature Packing | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BXHSATL | Shaft Size N/A 420 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BRHSATL | Shaft Size N/A 420 mm | Seal Type N/A Aluminium Triple Labyrinth | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BXHSFS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BRHSFS | Shaft Size N/A 420 mm | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BRHSLAB | Shaft Size N/A 420 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Retained Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A 27202 lbf121000 N | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSM420BXHSLAB | Shaft Size N/A 420 mm | Seal Type N/A Labyrinth Grease Groove | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|
| LSE1700BXHS | Shaft Size N/A 17.0000 in | Seal Type N/A Felt Type | Bearing Type N/A Split Cylindrical Expansion Type | Cr - Dynamic Load Rating N/A 257631 lbf1146000 N | Cor - Static Load Rating N/A 543588 lbf2418000 N | Ca - Axial Load Rating N/A | Maximum Speed N/A 430 rpm |
CAD
N/A
|