Wear Sleeves
Seal_SLEEVES
Unit of Measure
1 2 3 

Part Number

Seal Type

Shaft Size

Overall Width

J1252 N/A N/A N/A
J1158 N/A 19 N/A 1.125 in28.575 mm N/A 0.5 in12.7 mm
JV1277 N/A 19 N/A 1.375 in34.925 mm N/A 0.625 in15.875 mm
J1101 N/A 19 N/A 1.5 in38.1 mm N/A 0.625 in15.875 mm
JV933 N/A 1 N/A 1.5 in38.1 mm N/A 0.55 in13.97 mm
J1103 N/A 19 N/A 1.625 in41.275 mm N/A 0.625 in15.875 mm
J1105 N/A 19 N/A 1.75 in44.45 mm N/A 0.625 in15.875 mm
J1106 N/A 19 N/A 1.812 in46.025 mm N/A 0.625 in15.875 mm
J1107 N/A 19 N/A 1.875 in47.625 mm N/A 0.625 in15.875 mm
J1109 N/A 19 N/A 2 in50.8 mm N/A 0.625 in15.875 mm
J1396 N/A 19 N/A 2 in50.8 mm N/A 0.75 in19.05 mm
J1111 N/A 19 N/A 2.125 in53.975 mm N/A 0.625 in15.875 mm
J1113 N/A 19 N/A 2.25 in57.15 mm N/A 0.625 in15.875 mm
J1115 N/A 19 N/A 2.375 in60.325 mm N/A 0.625 in15.875 mm
J1117 N/A 19 N/A 2.5 in63.5 mm N/A 0.625 in15.875 mm
J2228 N/A 19 N/A 2.5 in63.5 mm N/A 0.56 in14.224 mm
J1780 N/A 19 N/A 2.502 in63.551 mm N/A 1 in25.4 mm
J1118 N/A 19 N/A 2.625 in66.675 mm N/A 0.625 in15.875 mm
JV1216 N/A N/A 2.698 in68.529 mm N/A 0.953 in24.206 mm
J1119 N/A 19 N/A 2.75 in69.85 mm N/A 0.625 in15.875 mm
JV1371 N/A N/A 2.906 in73.812 mm N/A 0.562 in14.275 mm
J1121 N/A 19 N/A 3 in76.2 mm N/A 0.625 in15.875 mm
J1122 N/A 19 N/A 3.125 in79.375 mm N/A 0.625 in15.875 mm
JV949 N/A 1 N/A 3.146 in79.908 mm N/A 0.625 in15.875 mm
J1123 N/A 19 N/A 3.25 in82.55 mm N/A 0.625 in15.875 mm
Unit of Measure
1 2 3