CAD (0)
▾
Double Nut Tapered Adapter Four-Bolt Pillow Block
Double Nut Tapered Adapter Solid-Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA31SN38K170S | Bearing Number N/A 23138 | Shaft Size N/A 170 mm | Base to Center Height N/A 7.48 in190 mm | Bolt Spacing Min N/A 18.11 in460 mm | Bolt Spacing Max N/A 19.69 in500 mm | Bolt Hole Spacing - Across N/A 4.72 in120 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| DAAPF38K170S | Bearing Number N/A 23138 | Shaft Size N/A 170 mm | Base to Center Height N/A 7-1/2 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.2 mm | Bolt Spacing Max N/A 23.63 in600.1 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAA4SD38K613S | Bearing Number N/A 23138 | Shaft Size N/A 6 13/16 in | Base to Center Height N/A 11.25 in285.8 mm | Bolt Spacing Min N/A 27.5 in698.5 mm | Bolt Spacing Max N/A 30.5 in774.7 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH38K613S | Bearing Number N/A 23138 | Shaft Size N/A 6 13/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in550.9 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH38DK613S | Bearing Number N/A 23138 | Shaft Size N/A 6 13/16 in | Base to Center Height N/A 7.88 in200.1 mm | Bolt Spacing Min N/A 21.5 in546.1 mm | Bolt Spacing Max N/A 23.5 in596.9 mm | Bolt Hole Spacing - Across N/A 6.25 in158.8 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH638K613S | Bearing Number N/A 23138 | Shaft Size N/A 6 13/16 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in268.7 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 5.25 in133.4 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH638DK613S | Bearing Number N/A 23138 | Shaft Size N/A 6 13/16 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 25.63 in650.9 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 7.25 in184.2 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH038K613S | Bearing Number N/A 23138 | Shaft Size N/A 6 13/16 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.25 in488.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.2 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAA30SN38K613S | Bearing Number N/A 23138 | Shaft Size N/A 6 13/16 in | Base to Center Height N/A 7.09 in180 mm | Bolt Spacing Min N/A 16.93 in430 mm | Bolt Spacing Max N/A 18.5 in470 mm | Bolt Hole Spacing - Across N/A 4.33 in110 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAA31SN38K613S | Bearing Number N/A 23138 | Shaft Size N/A 6 13/16 in | Base to Center Height N/A 7.48 in190 mm | Bolt Spacing Min N/A 18.11 in460 mm | Bolt Spacing Max N/A 19.69 in500 mm | Bolt Hole Spacing - Across N/A 4.72 in120 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| DAAPF38K613S | Bearing Number N/A 23138 | Shaft Size N/A 6 13/16 in | Base to Center Height N/A 7-1/2 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.2 mm | Bolt Spacing Max N/A 23.63 in600.1 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAA4SD38K614S | Bearing Number N/A 23138 | Shaft Size N/A 6.8750 in | Base to Center Height N/A 11.25 in285.8 mm | Bolt Spacing Min N/A 27.5 in698.5 mm | Bolt Spacing Max N/A 30.5 in774.7 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH38K614S | Bearing Number N/A 23138 | Shaft Size N/A 6.8750 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in550.9 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH38DK614S | Bearing Number N/A 23138 | Shaft Size N/A 6.8750 in | Base to Center Height N/A 7.88 in200.1 mm | Bolt Spacing Min N/A 21.5 in546.1 mm | Bolt Spacing Max N/A 23.5 in596.9 mm | Bolt Hole Spacing - Across N/A 6.25 in158.8 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH638K614S | Bearing Number N/A 23138 | Shaft Size N/A 6.8750 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in268.7 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 5.25 in133.4 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH638DK614S | Bearing Number N/A 23138 | Shaft Size N/A 6.8750 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 25.63 in650.9 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 7.25 in184.2 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH038K614S | Bearing Number N/A 23138 | Shaft Size N/A 6.8750 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.5 mm | Bolt Spacing Max N/A 19.25 in488.9 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.2 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAA30SN38K614S | Bearing Number N/A 23138 | Shaft Size N/A 6.8750 in | Base to Center Height N/A 7.09 in180 mm | Bolt Spacing Min N/A 16.93 in430 mm | Bolt Spacing Max N/A 18.5 in470 mm | Bolt Hole Spacing - Across N/A 4.33 in110 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAA31SN38K614S | Bearing Number N/A 23138 | Shaft Size N/A 6.8750 in | Base to Center Height N/A 7.48 in190 mm | Bolt Spacing Min N/A 18.11 in460 mm | Bolt Spacing Max N/A 19.69 in500 mm | Bolt Hole Spacing - Across N/A 4.72 in120 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| DAAPF38K614S | Bearing Number N/A 23138 | Shaft Size N/A 6.8750 in | Base to Center Height N/A 7-1/2 in190.5 mm | Bolt Spacing Min N/A 20.88 in530.2 mm | Bolt Spacing Max N/A 23.63 in600.1 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAA4SD38K615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 11.25 in285.8 mm | Bolt Spacing Min N/A 27.5 in698.5 mm | Bolt Spacing Max N/A 30.5 in774.7 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH38K615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.88 in200 mm | Bolt Spacing Min N/A 21.63 in550.9 mm | Bolt Spacing Max N/A 24.38 in619.3 mm | Bolt Hole Spacing - Across N/A 4-1/2 in114.3 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH38DK615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 7.88 in200.1 mm | Bolt Spacing Min N/A 21.5 in546.1 mm | Bolt Spacing Max N/A 23.5 in596.9 mm | Bolt Hole Spacing - Across N/A 6.25 in158.8 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH638K615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in268.7 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 5.25 in133.4 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|
| TAAPH638DK615S | Bearing Number N/A 23138 | Shaft Size N/A 6 15/16 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 25.63 in650.9 mm | Bolt Spacing Max N/A 27.88 in708 mm | Bolt Hole Spacing - Across N/A 7.25 in184.2 mm | C0 - Static Load N/A 525000 lbf2340000 N | C - Dynamic Load (Basic) N/A 365000 lbf1630000 N |
CAD
N/A
|