Stainless-steel-Covers-group
Stainless Steel Covers Line Drawings
Unit of Measure
1 

Part Number

Type

Cover Diameter D

Cover Length A

Diameter D1

Thickness t

CAD

ECS-U204 N/A Closed N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A
EOS-U204-12 N/A Open N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A
EOS-U204 N/A Open N/A 52 mm2.046875 in N/A 14.5 mm37/64 in N/A 45 mm N/A 1 mm0.039 in N/A
ECS-U205 N/A Closed N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A
EOS-U205 N/A Open N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A
EOS-U205-16 N/A Open N/A 58 mm2 9/32 in N/A 15.5 mm39/64 in N/A 51 mm N/A 1 mm0.039 in N/A
ECS-U206 N/A Closed N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
EOS-U206 N/A Open N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
EOS-U206-19 N/A Open N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
EOS-U206-20 N/A Open N/A 68 mm2 43/64 in N/A 16.5 mm21/32 in N/A 61 mm N/A 1 mm0.039 in N/A
ECS-U207 N/A Closed N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
EOS-U207-20 N/A Open N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
EOS-U207 N/A Open N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
EOS-U207-23 N/A Open N/A 78 mm3 5/64 in N/A 18.5 mm47/64 in N/A 70 mm N/A 1 mm0.039 in N/A
ECS-U208 N/A Closed N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A
EOS-U208-24 N/A Open N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A
EOS-U208 N/A Open N/A 86 mm3 25/64 in N/A 22.5 mm57/64 in N/A 78 mm N/A 1 mm0.039 in N/A
ECS-U209 N/A Closed N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A
EOS-U209-27 N/A Open N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A
EOS-U209 N/A Open N/A 92 mm3.625 in N/A 22 mm55/64 in N/A 84 mm N/A 1 mm0.039 in N/A
ECS-U210 N/A Closed N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
EOS-U210-31 N/A Open N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
EOS-U210 N/A Open N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
EOS-U210-32 N/A Open N/A 96 mm3 25/32 in N/A 24 mm15/16 in N/A 88 mm N/A 1 mm0.039 in N/A
Unit of Measure
1