Removal Nut
Removal Nut
Unit of Measure
1 

Part Number

Major Diameter d

Threads No. per Inch

C

G

H

CAD

RN 08 N/A 1.767 in N/A 18 N/A 2.827 in N/A 0.49 in N/A 0.151 in N/A
RN 09 N/A 1.967 in N/A 18 N/A 2.984 in N/A 0.49 in N/A 0.151 in N/A
RN 10 N/A 2.204 in N/A 18 N/A 3.062 in N/A 0.24 in N/A 0.135 in N/A
RN 11 N/A 2.407 in N/A 18 N/A 3.2810 in N/A 0.24 in N/A 0.135 in N/A
RN 12 N/A 2.626 in N/A 18 N/A 3 1/2 in N/A 0.24 in N/A 0.135 in N/A
ARN 22 N/A 4.778 in N/A 12 N/A 6.312 in N/A 0.61 in N/A 0.26 in N/A
ARN 24 N/A 5.185 in N/A 12 N/A 6.938 in N/A 0.61 in N/A 0.291 in N/A
ARN 26 N/A 5.622 in N/A 12 N/A 7.312 in N/A 0.61 in N/A 0.291 in N/A
RN 28 N/A 6.097 in N/A 8 N/A 7.938 in N/A 0.61 in N/A 0.291 in N/A
RN 30 N/A 6.503 in N/A 8 N/A 8.312 in N/A 0.735 in N/A 0.323 in N/A
RN 32 N/A 6.925 in N/A 8 N/A 8.938 in N/A 0.735 in N/A 0.323 in N/A
RN 34 N/A 7.331 in N/A 8 N/A 9.312 in N/A 0.86 in N/A 0.385 in N/A
RN 36 N/A 7.753 in N/A 8 N/A 9.8750 in N/A 0.86 in N/A 0.385 in N/A
RN 38 N/A 8.191 in N/A 8 N/A 10.688 in N/A 0.86 in N/A 0.385 in N/A
RN 56 N/A 11.973 in N/A 6 N/A 15.188 in N/A 1.23 in N/A 0.51 in N/A
RN 60 N/A 12.942 in N/A 6 N/A 16.397 in N/A 3.49 in N/A 0.698 in N/A
RN 64 N/A 13.723 in N/A 6 N/A 17.015 in N/A 3.49 in N/A 0.698 in N/A
RN 68 N/A 14.345 in N/A 5-ACME N/A 17.515 in N/A 3.865 in N/A 0.76 in N/A
RN 72 N/A 14.957 in N/A 5-ACME N/A 18.515 in N/A 3.865 in N/A 0.76 in N/A
RN 76 N/A 15.988 in N/A 5-ACME N/A 19.64 in N/A 3.865 in N/A 0.76 in N/A
RN 80 N/A 17.319 in N/A 5-ACME N/A 21.14 in N/A 3.865 in N/A 0.76 in N/A
RN 84 N/A 18.107 in N/A 5-ACME N/A 22.39 in N/A 3.99 in N/A 0.885 in N/A
RN 88 N/A 18.894 in N/A 5-ACME N/A 23.64 in N/A 3.99 in N/A 0.885 in N/A
RN 92 N/A 19.682 in N/A 5-ACME N/A 25.14 in N/A 3.99 in N/A 0.885 in N/A
RN 96 N/A 20.867 in N/A 5-ACME N/A 26.39 in N/A 3.99 in N/A 0.885 in N/A
Unit of Measure
1