
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
● UCFL two-bolt flanged units are suggested for industrial applications where heavy loads are encountered.
● This series is primarily designed for applications where the mounting area is restricted.
● Each unit comes assembled and ready for mounting, using bolts through the flange.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCFL series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for applications involving wet or dirty environments.
● Bolt-hole spacing dimensions and shaft center location are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
Unit of Measure
1 2
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UCFL305 | N/A UC305 | N/A 25 mm | N/A 10900 N2450 lbf | N/A 21200 N4766 lbf |
N/A
|
| UCFL305-16 | N/A UC305-16 | N/A 1 in | N/A 10900 N2450 lbf | N/A 21200 N4766 lbf |
N/A
|
| UCFL306 | N/A UC306 | N/A 30 mm | N/A 15000 N3372 lbf | N/A 26700 N6002 lbf |
N/A
|
| UCFL307 | N/A UC307 | N/A 35 mm | N/A 19300 N4339 lbf | N/A 33400 N7509 lbf |
N/A
|
| UCFL308-24 | N/A UC308-24 | N/A 1 1/2 in | N/A 24000 N5395 lbf | N/A 40700 N9150 lbf |
N/A
|
| UCFL308 | N/A UC308 | N/A 40 mm | N/A 24000 N5395 lbf | N/A 40700 N9150 lbf |
N/A
|
| UCFL309-28 | N/A UC309-28 | N/A 1 3/4 in | N/A 29500 N6632 lbf | N/A 48900 N10993 lbf |
N/A
|
| UCFL309 | N/A UC309 | N/A 45 mm | N/A 29500 N6632 lbf | N/A 48900 N10993 lbf |
N/A
|
| UCFL310 | N/A UC310 | N/A 50 mm | N/A 38300 N8610 lbf | N/A 62000 N13938 lbf |
N/A
|
| UCFL311-32 | N/A UC311-32 | N/A 2 in | N/A 45000 N10117 lbf | N/A 71600 N16096 lbf |
N/A
|
| UCFL311 | N/A UC311 | N/A 55 mm | N/A 45000 N10117 lbf | N/A 71600 N16096 lbf |
N/A
|
| UCFL311-35 | N/A UC311-35 | N/A 2 3/16 in | N/A 45000 N10117 lbf | N/A 71600 N16096 lbf |
N/A
|
| UCFL312 | N/A UC312 | N/A 60 mm | N/A 52200 N11735 lbf | N/A 81900 N18412 lbf |
N/A
|
| UCFL312-39 | N/A UC312-39 | N/A 2 7/16 in | N/A 52200 N11735 lbf | N/A 81900 N18412 lbf |
N/A
|
| UCFL313-40 | N/A UC313-40 | N/A 2 1/2 in | N/A 59900 N13466 lbf | N/A 92700 N20840 lbf |
N/A
|
| UCFL313 | N/A UC313 | N/A 65 mm | N/A 59900 N13466 lbf | N/A 92700 N20840 lbf |
N/A
|
| UCFL314-44 | N/A UC314-44 | N/A 2 3/4 in | N/A 68200 N15332 lbf | N/A 104000 N23380 lbf |
N/A
|
| UCFL314 | N/A UC314 | N/A 70 mm | N/A 68200 N15332 lbf | N/A 104000 N23380 lbf |
N/A
|
| UCFL315-47 | N/A UC315-47 | N/A 2 15/16 in | N/A 77200 N17355 lbf | N/A 113000 N25404 lbf |
N/A
|
| UCFL315 | N/A UC315 | N/A 75 mm | N/A 77200 N17355 lbf | N/A 113000 N25404 lbf |
N/A
|
| UCFL315-48 | N/A UC315-48 | N/A 3 in | N/A 77200 N17355 lbf | N/A 113000 N25404 lbf |
N/A
|
| UCFL316 | N/A UC316 | N/A 80 mm | N/A 86700 N19491 lbf | N/A 123000 N27652 lbf |
N/A
|
| UCFL317 | N/A UC317 | N/A 85 mm | N/A 96800 N21762 lbf | N/A 133000 N29900 lbf |
N/A
|
| UCFL318-56 | N/A UC318-56 | N/A 3 1/2 in | N/A 107000 N24055 lbf | N/A 143000 N32148 lbf |
N/A
|
| UCFL318 | N/A UC318 | N/A 90 mm | N/A 107000 N24055 lbf | N/A 143000 N32148 lbf |
N/A
|
Unit of Measure
1 2