CAD (0)
▾
Double Nut Tapered Adapter Four-Bolt Pillow Block
Double Nut Tapered Adapter Solid-Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA30SN56K915S | Bearing Number N/A 23156 | Shaft Size N/A 9 15/16 in | Base to Center Height N/A 10.24 in260 mm | Bolt Spacing Min N/A 25.28 in642 mm | Bolt Spacing Max N/A 26.85 in682 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAA31SN56K915S | Bearing Number N/A 23156 | Shaft Size N/A 9 15/16 in | Base to Center Height N/A 11.02 in280 mm | Bolt Spacing Min N/A 25.59 in650 mm | Bolt Spacing Max N/A 27.17 in690 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAAPH056K1000S | Bearing Number N/A 23156 | Shaft Size N/A 10 in | Base to Center Height N/A 9.88 in250.9 mm | Bolt Spacing Min N/A 26.25 in666.7 mm | Bolt Spacing Max N/A 29.5 in749.3 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAAPH156K1000S | Bearing Number N/A 23156 | Shaft Size N/A 10 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 30 in762 mm | Bolt Spacing Max N/A 33.5 in851 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAA30SN56K1000S | Bearing Number N/A 23156 | Shaft Size N/A 10 in | Base to Center Height N/A 10.24 in260 mm | Bolt Spacing Min N/A 25.28 in642 mm | Bolt Spacing Max N/A 26.85 in682 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAA31SN56K1000S | Bearing Number N/A 23156 | Shaft Size N/A 10 in | Base to Center Height N/A 11.02 in280 mm | Bolt Spacing Min N/A 25.59 in650 mm | Bolt Spacing Max N/A 27.17 in690 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAAPH056K260S | Bearing Number N/A 23156 | Shaft Size N/A 260 mm | Base to Center Height N/A 9.88 in250.9 mm | Bolt Spacing Min N/A 26.25 in666.7 mm | Bolt Spacing Max N/A 29.5 in749.3 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAAPH156K260S | Bearing Number N/A 23156 | Shaft Size N/A 260 mm | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 30 in762 mm | Bolt Spacing Max N/A 33.5 in851 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAA30SN56K260S | Bearing Number N/A 23156 | Shaft Size N/A 260 mm | Base to Center Height N/A 10.24 in260 mm | Bolt Spacing Min N/A 25.28 in642 mm | Bolt Spacing Max N/A 26.85 in682 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAA31SN56K260S | Bearing Number N/A 23156 | Shaft Size N/A 260 mm | Base to Center Height N/A 11.02 in280 mm | Bolt Spacing Min N/A 25.59 in650 mm | Bolt Spacing Max N/A 27.17 in690 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAAPH056K1007S | Bearing Number N/A 23156 | Shaft Size N/A 10 7/16 in | Base to Center Height N/A 9.88 in250.9 mm | Bolt Spacing Min N/A 26.25 in666.7 mm | Bolt Spacing Max N/A 29.5 in749.3 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAAPH156K1007S | Bearing Number N/A 23156 | Shaft Size N/A 10 7/16 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 30 in762 mm | Bolt Spacing Max N/A 33.5 in851 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAA30SN56K1007S | Bearing Number N/A 23156 | Shaft Size N/A 10 7/16 in | Base to Center Height N/A 10.24 in260 mm | Bolt Spacing Min N/A 25.28 in642 mm | Bolt Spacing Max N/A 26.85 in682 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAA31SN56K1007S | Bearing Number N/A 23156 | Shaft Size N/A 10 7/16 in | Base to Center Height N/A 11.02 in280 mm | Bolt Spacing Min N/A 25.59 in650 mm | Bolt Spacing Max N/A 27.17 in690 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAAPH056K1008S | Bearing Number N/A 23156 | Shaft Size N/A 10 1/2 in | Base to Center Height N/A 9.88 in250.9 mm | Bolt Spacing Min N/A 26.25 in666.7 mm | Bolt Spacing Max N/A 29.5 in749.3 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAAPH156K1008S | Bearing Number N/A 23156 | Shaft Size N/A 10 1/2 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 30 in762 mm | Bolt Spacing Max N/A 33.5 in851 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAA30SN56K1008S | Bearing Number N/A 23156 | Shaft Size N/A 10 1/2 in | Base to Center Height N/A 10.24 in260 mm | Bolt Spacing Min N/A 25.28 in642 mm | Bolt Spacing Max N/A 26.85 in682 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAA31SN56K1008S | Bearing Number N/A 23156 | Shaft Size N/A 10 1/2 in | Base to Center Height N/A 11.02 in280 mm | Bolt Spacing Min N/A 25.59 in650 mm | Bolt Spacing Max N/A 27.17 in690 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A
|
| TAAPH060K1015S | Bearing Number N/A 23160 | Shaft Size N/A 10 15/16 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.8 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A
|
| TAAPH160K1015S | Bearing Number N/A 23160 | Shaft Size N/A 10 15/16 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.8 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A
|
| TAA30SN60K1015S | Bearing Number N/A 23160 | Shaft Size N/A 10 15/16 in | Base to Center Height N/A 11.02 in280 mm | Bolt Spacing Min N/A 25.59 in650 mm | Bolt Spacing Max N/A 27.17 in690 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A
|
| TAA31SN60K1015S | Bearing Number N/A 23160 | Shaft Size N/A 10 15/16 in | Base to Center Height N/A 11.81 in300 mm | Bolt Spacing Min N/A 27.17 in690 mm | Bolt Spacing Max N/A 28.74 in730 mm | Bolt Hole Spacing - Across N/A 7.48 in190 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A
|
| TAAPH060K1100S | Bearing Number N/A 23160 | Shaft Size N/A 11 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.8 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A
|
| TAAPH160K1100S | Bearing Number N/A 23160 | Shaft Size N/A 11 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 32.75 in831.8 mm | Bolt Spacing Max N/A 33.5 in850.9 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A
|
| TAA30SN60K1100S | Bearing Number N/A 23160 | Shaft Size N/A 11 in | Base to Center Height N/A 11.02 in280 mm | Bolt Spacing Min N/A 25.59 in650 mm | Bolt Spacing Max N/A 27.17 in690 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 1150000 lbf5120000 N | C - Dynamic Load (Basic) N/A 757000 lbf3370000 N |
CAD
N/A
|