CAD (0)
▾
Double Nut Tapered Adapter Four-Bolt Pillow Block
Double Nut Tapered Adapter Solid-Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA4DI32K140S | Bearing Number N/A 23132 | Shaft Size N/A 140 mm | Base to Center Height N/A 7.13 in181.1 mm | Bolt Spacing Min N/A 19 in482.6 mm | Bolt Spacing Max N/A 20.63 in524 mm | Bolt Hole Spacing - Across N/A 3 in76.2 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
CAD
N/A
|
| TAAPH32K140S | Bearing Number N/A 23132 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.3 mm | Bolt Spacing Max N/A 19.25 in489 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.2 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
CAD
N/A
|
| DAAPF32K140S | Bearing Number N/A 23132 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.3 mm | Bolt Spacing Max N/A 19.25 in489 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
CAD
N/A
|
| TAA4SD34K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 9 in228.6 mm | Bolt Spacing Min N/A 21.38 in543.1 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAA4DI34K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 7.13 in181.1 mm | Bolt Spacing Min N/A 19 in482.6 mm | Bolt Spacing Max N/A 20.63 in524 mm | Bolt Hole Spacing - Across N/A 3 in76.2 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH34K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 7.06 in179.4 mm | Bolt Spacing Min N/A 19.38 in493.6 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH34DK513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 7.06 in179.3 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH634K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH634DK513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 23 in584.2 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 6.75 in171.5 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH034K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAA31SN34K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 16.14 in410 mm | Bolt Spacing Max N/A 17.72 in450 mm | Bolt Hole Spacing - Across N/A 3.94 in100 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| DAAPF34K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.3 mm | Bolt Spacing Max N/A 19.13 in485.8 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAA4SD34K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 9 in228.6 mm | Bolt Spacing Min N/A 21.38 in543.1 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAA4DI34K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 7.13 in181.1 mm | Bolt Spacing Min N/A 19 in482.6 mm | Bolt Spacing Max N/A 20.63 in524 mm | Bolt Hole Spacing - Across N/A 3 in76.2 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH34K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 7.06 in179.4 mm | Bolt Spacing Min N/A 19.38 in493.6 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH34DK514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 7.06 in179.3 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH634K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH634DK514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 23 in584.2 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 6.75 in171.5 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH034K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAA31SN34K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 16.14 in410 mm | Bolt Spacing Max N/A 17.72 in450 mm | Bolt Hole Spacing - Across N/A 3.94 in100 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| DAAPF34K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.3 mm | Bolt Spacing Max N/A 19.13 in485.8 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAA4SD34K150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 9 in228.6 mm | Bolt Spacing Min N/A 21.38 in543.1 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAA4DI34K150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 7.13 in181.1 mm | Bolt Spacing Min N/A 19 in482.6 mm | Bolt Spacing Max N/A 20.63 in524 mm | Bolt Hole Spacing - Across N/A 3 in76.2 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH34K150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 7.06 in179.4 mm | Bolt Spacing Min N/A 19.38 in493.6 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
| TAAPH34DK150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 7.06 in179.3 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|