CAD (0)
  • Cart is empty
Seal Kit
76 - 100 of 122 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Seal Type

Shaft Size (in)

Shaft Size (mm)

Material

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

N/A N/A 3.1250 in79.375 mm N/A 7.5 in190.5 mm N/A 0.625 in15.875 mm N/A Nitrile
N/A 48
N/A 3.1250 in79.375 mm N/A 4.13 in104.902 mm N/A 1 in25.4 mm N/A Polyacrylate
N/A N/A 3.228 in81.991 mm N/A 3.939 in100.051 mm N/A 0.86 in21.844 mm N/A PTFE
N/A 47
N/A 3 1/4 in82.550 mm N/A 4.254 in108.052 mm N/A 0.75 in19.05 mm N/A Nitrile
N/A N/A 3.361 in85.369 mm N/A 4 in101.600 mm N/A 0.187 in4.75 mm N/A Nitrile
N/A N/A 3.438 in87.325 mm N/A 4.313 in109.55 mm N/A 0.188 in4.775 mm N/A Nitrile
N/A N/A 3.438 in87.325 mm N/A 4.012 in101.905 mm N/A 0.41 in10.414 mm N/A
N/A FW-H
N/A 3.465 in88.011 mm N/A 4.266 in108.356 mm N/A 0.437 in11.1 mm N/A PTFE
N/A FW-H
N/A 3.465 in88.011 mm N/A 4.266 in108.356 mm N/A 0.437 in11.1 mm N/A PTFE
N/A 41
N/A 3.562 in90.475 mm N/A 5.256 in133.502 mm N/A 0.468 in11.887 mm N/A Polyacrylate
N/A 74
N/A 3.562 in90.475 mm N/A 5.1250 in130.175 mm N/A 0.875 in22.225 mm N/A Nitrile
N/A FW-H
N/A 3.583 in91.008 mm N/A 4.3750 in111.125 mm N/A 0.394 in10.008 mm N/A PTFE
N/A FW-H
N/A 3.583 in91.008 mm N/A 4.3750 in111.125 mm N/A 0.394 in10.008 mm N/A PTFE
N/A N/A 3.595 in91.313 mm N/A 4.2 in106.68 mm N/A 0.222 in5.639 mm N/A Nitrile
N/A 47
N/A 3.6250 in92.075 mm N/A 4.756 in120.802 mm N/A 0.875 in22.225 mm N/A Nitrile
N/A FW-H
N/A 3.6250 in92.075 mm N/A 4.256 in108.102 mm N/A 0.39 in9.906 mm N/A PTFE
N/A 32
N/A 3.74 in94.996 mm N/A 4.54 in115.316 mm N/A 0.492 in12.497 mm N/A Fluoro-Elastomer
N/A FW-H
N/A 3.74 in94.996 mm N/A 4.54 in115.316 mm N/A 0.492 in12.497 mm N/A PTFE
N/A FW-H
N/A 3.74 in94.996 mm N/A 4.54 in115.316 mm N/A 0.492 in12.497 mm N/A PTFE
N/A N/A 3.74 in94.996 mm N/A 4.54 in115.316 mm N/A 0.477 in12.116 mm N/A PTFE
N/A FW-H
N/A 3 3/4 in95.250 mm N/A 4.506 in114.452 mm N/A 0.362 in9.195 mm N/A PTFE
N/A N/A 3 3/4 in95.250 mm N/A 4 3/4 in120.650 mm N/A 0.5 in12.7 mm N/A PTFE
N/A 74
N/A 3.865 in98.171 mm N/A 6.102 in154.991 mm N/A 0.975 in24.765 mm N/A Nitrile
N/A 41
N/A 3.937 in100 mm N/A 5.509 in139.929 mm N/A 0.597 in15.164 mm N/A Nitrile
N/A 41
N/A 3.994 in101.448 mm N/A 5.004 in127.102 mm N/A 0.718 in18.237 mm N/A Polyacrylate
76 - 100 of 122 | Results Per Page | View | Unit of Measure
1 2 3 4 5