Seal Kit
Seal_SEAL-KIT
Unit of Measure
1 2 3 4 5 

Part Number

Seal Type

Shaft Size

Outer Diameter

Overall Width

Material

5203 N/A 79
N/A 1.685 in42.799 mm N/A 2.506 in63.652 mm N/A 0.421 in10.693 mm N/A Nitrile
5206 N/A 79
N/A 1.685 in42.799 mm N/A 2.506 in63.652 mm N/A 0.421 in10.693 mm N/A Nitrile
5531 N/A 41
N/A 1.812 in46.025 mm N/A 2.879 in73.127 mm N/A 0.718 in18.237 mm N/A Polyacrylate
5697 N/A N/A 1 7/8 in47.625 mm N/A 3.15 in80.01 mm N/A 0.315 in8.001 mm N/A Nitrile
5699 N/A 285
N/A 1 7/8 in47.625 mm N/A 2.808 in71.323 mm N/A 0.433 in10.998 mm N/A Nitrile
5458 N/A 35
N/A 1.88 in47.752 mm N/A 2.414 in61.316 mm N/A 0.25 in6.35 mm N/A Nitrile
5208 N/A 74
N/A 1.887 in47.93 mm N/A 1.999 in50.775 mm N/A 1 in25.4 mm N/A Nitrile
5573 N/A N/A 1.915 in48.641 mm N/A 2.548 in64.719 mm N/A 0.25 in6.35 mm N/A Nitrile
5694 N/A N/A 1.969 in50.013 mm N/A 2.6880 in68.275 mm N/A 0.256 in6.502 mm N/A Nitrile
5188 N/A 41
N/A 2 in50.8 mm N/A 3.376 in85.75 mm N/A 0.625 in15.875 mm N/A Polyacrylate
5329 N/A N/A 2 in50.8 mm N/A 4.562 in115.875 mm N/A 0.562 in14.275 mm N/A Nitrile
5487 N/A N/A 2 in50.8 mm N/A 5.88 in149.352 mm N/A 0.448 in11.379 mm N/A Nitrile
5027 N/A 200E
N/A 2 in50.8 mm N/A 2.809 in71.349 mm N/A 0.5 in12.7 mm N/A Nitrile
5695 N/A N/A 2.01 in51.054 mm N/A 2.9650 in75.311 mm N/A 0.318 in8.077 mm N/A Nitrile
5685 N/A N/A 2.047 in51.994 mm N/A 3.278 in83.261 mm N/A 0.709 in18.009 mm N/A Nitrile
5686 N/A N/A 2.047 in51.994 mm N/A 2.9630 in75.260 mm N/A 0.394 in10.008 mm N/A Nitrile
5696 N/A N/A 2.047 in51.994 mm N/A 2.964 in75.286 mm N/A 0.315 in8.001 mm N/A Nitrile
5700 N/A N/A 2.047 in51.994 mm N/A 2.9630 in75.260 mm N/A 0.394 in10.008 mm N/A Nitrile
5521 N/A 41
N/A 2.12 in53.848 mm N/A 3.505 in89.027 mm N/A 0.75 in19.05 mm N/A Polyacrylate
5397 N/A 46
N/A 2.121 in53.873 mm N/A 3.35 in85.09 mm N/A 0.5 in12.7 mm N/A Nitrile
5604 N/A N/A 2.1250 in53.975 mm N/A 3.072 in78.029 mm N/A 0.433 in10.998 mm N/A Silicone
K2002 N/A N/A 2.126 in54 mm N/A 2.57 in65.28 mm N/A 0.492 in12.5 mm N/A Nitrile
5589 N/A 48
N/A 2.129 in54.077 mm N/A 2.766 in70.256 mm N/A 0.25 in6.35 mm N/A Polyacrylate
K1932 N/A N/A 2.205 in56 mm N/A 2.6880 in68.28 mm N/A 0.394 in10 mm N/A Nitrile
471272K N/A 47
N/A 2 1/4 in57.150 mm N/A 3.005 in76.327 mm N/A 0.375 in9.525 mm N/A Nitrile
Unit of Measure
1 2 3 4 5