CAD (0)
▾
Part Number |
Seal Type |
Shaft Size |
Outer Diameter |
Overall Width |
Material |
|---|---|---|---|---|---|
| 5189 |
Seal Type
N/A
41 |
Shaft Size N/A 2 1/4 in57.150 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
| 412920K |
Seal Type
N/A
41 |
Shaft Size N/A 2 1/4 in57.150 mm | Outer Diameter N/A 3.376 in85.75 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
| 5666 |
Seal Type
N/A
69 |
Shaft Size N/A 2.34 in59.436 mm | Outer Diameter N/A 3.355 in85.217 mm | Overall Width N/A 0.65 in16.51 mm | Material N/A Fluoro-Elastomer |
| 5602 |
Seal Type
N/A
47 |
Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 3.433 in87.198 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
| 5603 | Seal Type N/A | Shaft Size N/A 2 3/8 in60.325 mm | Outer Diameter N/A 4.943 in125.552 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
| 5064 | Seal Type N/A | Shaft Size N/A 2.377 in60.376 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.566 in14.376 mm | Material N/A Fluoro-Elastomer |
| 5066 |
Seal Type
N/A
48 |
Shaft Size N/A 2.377 in60.376 mm | Outer Diameter N/A 3.505 in89.027 mm | Overall Width N/A 0.56 in14.224 mm | Material N/A Fluoro-Elastomer |
| 5288 | Seal Type N/A | Shaft Size N/A 2.379 in60.427 mm | Outer Diameter N/A 3.012 in76.505 mm | Overall Width N/A 0.8 in20.32 mm | Material N/A PTFE |
| 5698 | Seal Type N/A | Shaft Size N/A 2.42 in61.468 mm | Outer Diameter N/A 3.558 in90.373 mm | Overall Width N/A 0.336 in8.534 mm | Material N/A Nitrile |
| 5092 | Seal Type N/A | Shaft Size N/A 2.43 in61.722 mm | Outer Diameter N/A 3.2500 in82.550 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Silicone |
| 471271K |
Seal Type
N/A
47 |
Shaft Size N/A 2 1/2 in63.500 mm | Outer Diameter N/A 3.256 in82.702 mm | Overall Width N/A 0.375 in9.525 mm | Material N/A Nitrile |
| 5401 |
Seal Type
N/A
51 |
Shaft Size N/A 2 1/2 in63.500 mm | Outer Diameter N/A 6-1/8 in155.575 mm | Overall Width N/A 0.435 in11.049 mm | Material N/A Nitrile |
| 5406 | Seal Type N/A | Shaft Size N/A 2.562 in65.075 mm | Outer Diameter N/A 8-1/4 in209.55 mm | Overall Width N/A 1.003 in25.476 mm | Material N/A Nitrile |
| 5174 | Seal Type N/A | Shaft Size N/A 2.6250 in66.675 mm | Outer Diameter N/A 3.2500 in82.550 mm | Overall Width N/A 0.207 in5.258 mm | Material N/A Nitrile |
| 5072 | Seal Type N/A | Shaft Size N/A 2.6250 in66.675 mm | Outer Diameter N/A 3.48 in88.392 mm | Overall Width N/A 0.38 in9.652 mm | Material N/A Nitrile |
| 5414 | Seal Type N/A | Shaft Size N/A 2.645 in67.183 mm | Outer Diameter N/A 5.625 in142.875 mm | Overall Width N/A 0.32 in8.128 mm | Material N/A Nitrile |
| 5399 |
Seal Type
N/A
41 |
Shaft Size N/A 2.812 in71.425 mm | Outer Diameter N/A 4.504 in114.402 mm | Overall Width N/A 1 in25.4 mm | Material N/A Polyacrylate |
| 5163 | Seal Type N/A | Shaft Size N/A 2.835 in72.009 mm | Outer Diameter N/A 3.425 in86.995 mm | Overall Width N/A 0.23 in5.842 mm | Material N/A Fluoro-Elastomer |
| 5403 | Seal Type N/A | Shaft Size N/A 2.86 in72.644 mm | Outer Diameter N/A 6.562 in166.675 mm | Overall Width N/A 0.571 in14.503 mm | Material N/A Nitrile |
| 5601 |
Seal Type
N/A
47 |
Shaft Size N/A 2.8750 in73.025 mm | Outer Diameter N/A 3.756 in95.402 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Polyacrylate |
| 5290 | Seal Type N/A | Shaft Size N/A 2.988 in75.895 mm | Outer Diameter N/A 3.755 in95.377 mm | Overall Width N/A 1.165 in29.591 mm | Material N/A PTFE |
| 5273 |
Seal Type
N/A
FW-H |
Shaft Size N/A 2.991 in75.971 mm | Outer Diameter N/A 3.637 in92.38 mm | Overall Width N/A 0.385 in9.779 mm | Material N/A PTFE |
| 5629 |
Seal Type
N/A
45 |
Shaft Size N/A 3 in76.2 mm | Outer Diameter N/A 4.008 in101.803 mm | Overall Width N/A 0.625 in15.875 mm | Material N/A Fluoro-Elastomer |
| 5313 | Seal Type N/A | Shaft Size N/A 3.01 in76.454 mm | Outer Diameter N/A 8-1/4 in209.55 mm | Overall Width N/A 0.571 in14.503 mm | Material N/A Nitrile |
| 5408 | Seal Type N/A | Shaft Size N/A 3.124 in79.35 mm | Outer Diameter N/A 8-1/4 in209.55 mm | Overall Width N/A 0.518 in13.157 mm | Material N/A Nitrile |