Premium-Wheel-Hub-Main-Family-Picture-2021
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bearing Type

Wheel Stud Size (in.)

Wheel Stud Qty

Wheel Studs

Flange Shape

520100 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
518500 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
518501 N/A Ball Bearing N/A M12X1.5 N/A 4 N/A Y N/A
518502 N/A Ball Bearing N/A M12X1.5 N/A 5 N/A Y N/A
BM500000 N/A Ball Bearing N/A N/A N/A N N/A Modified
BM500001 N/A Ball Bearing N/A N/A N/A N/A Modified
BM500003 N/A Ball Bearing N/A N/A N/A N N/A Modified
BM500004 N/A N/A N/A N/A N/A
BM500005 N/A Ball Bearing N/A N/A N/A N/A Modified
BM500006 N/A Ball Bearing N/A N/A N/A N N/A Modified
BM500007 N/A Tapered N/A N/A N/A N/A Rectangle
BM500010 N/A Ball Bearing N/A N/A N/A N N/A Modified
BM500012 N/A Ball Bearing N/A N/A N/A N/A Modified
BM500013 N/A Ball Bearing N/A N/A N/A N/A RECTANGLE (MOD)
BM500014 N/A Ball Bearing N/A N/A N/A N N/A Modified
BM500015 N/A Ball Bearing N/A N/A N/A N/A Modified
BM500016 N/A Ball Bearing N/A N/A N/A N/A Modified
BM500017 N/A Ball Bearing N/A N/A N/A N/A Modified
BM500019 N/A Ball Bearing N/A N/A N/A N N/A Modified
BM500022 N/A Tapered N/A N/A N/A N N/A Modified
BM500023 N/A N/A M12X1.5 N/A 4 N/A N/A Rectangle
BM500024 N/A N/A N/A N/A N/A
BM500025 N/A N/A N/A N/A N/A
BM500026 N/A N/A N/A N/A N/A
BM500027 N/A Ball Bearing N/A N/A N/A N/A Square
Unit of Measure
« 6 7 8 9 10 »