CAD (0)
▾
Double Nut Tapered Adapter Four-Bolt Pillow Block
Double Nut Tapered Adapter Solid-Mounted Bearings
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Base Width (in)
Base Width (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH172K1307S | Bearing Number N/A 23172 | Shaft Size N/A 13.4375 in | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
| TAA30SN72K1307S | Bearing Number N/A 23172 | Shaft Size N/A 13.4375 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
| TAA31SN72K1307S | Bearing Number N/A 23172 | Shaft Size N/A 13.4375 in | Base to Center Height N/A 13.78 in350 mm | Bolt Spacing Min N/A 32.28 in820 mm | Bolt Spacing Max N/A 33.86 in860 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
| TAAPH072K1308S | Bearing Number N/A 23172 | Shaft Size N/A 13.5000 in | Base to Center Height N/A 12.81 in325.3 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
| TAAPH172K1308S | Bearing Number N/A 23172 | Shaft Size N/A 13.5000 in | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
| TAA30SN72K1308S | Bearing Number N/A 23172 | Shaft Size N/A 13.5000 in | Base to Center Height N/A 12.6 in320 mm | Bolt Spacing Min N/A 28.74 in730 mm | Bolt Spacing Max N/A 30.31 in770 mm | Bolt Hole Spacing - Across N/A 7.87 in200 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
| TAA31SN72K1308S | Bearing Number N/A 23172 | Shaft Size N/A 13.5000 in | Base to Center Height N/A 13.78 in350 mm | Bolt Spacing Min N/A 32.28 in820 mm | Bolt Spacing Max N/A 33.86 in860 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1640000 lbf7300000 N | C - Dynamic Load (Basic) N/A 1050000 lbf4660000 N |
CAD
N/A
|
| TAAPH076K1315S | Bearing Number N/A 23176 | Shaft Size N/A 13.9375 in | Base to Center Height N/A 12.81 in325.3 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAAPH176K1315S | Bearing Number N/A 23176 | Shaft Size N/A 13.9375 in | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAA30SN76K1315S | Bearing Number N/A 23176 | Shaft Size N/A 13.9375 in | Base to Center Height N/A 13.39 in340 mm | Bolt Spacing Min N/A 31.1 in790 mm | Bolt Spacing Max N/A 32.68 in830 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAA31SN76K1315S | Bearing Number N/A 23176 | Shaft Size N/A 13.9375 in | Base to Center Height N/A 14.17 in360 mm | Bolt Spacing Min N/A 33.46 in850 mm | Bolt Spacing Max N/A 35.04 in890 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAAPH076K1400S | Bearing Number N/A 23176 | Shaft Size N/A 14 in | Base to Center Height N/A 12.81 in325.3 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAAPH176K1400S | Bearing Number N/A 23176 | Shaft Size N/A 14 in | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAA30SN76K1400S | Bearing Number N/A 23176 | Shaft Size N/A 14 in | Base to Center Height N/A 13.39 in340 mm | Bolt Spacing Min N/A 31.1 in790 mm | Bolt Spacing Max N/A 32.68 in830 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAA31SN76K1400S | Bearing Number N/A 23176 | Shaft Size N/A 14 in | Base to Center Height N/A 14.17 in360 mm | Bolt Spacing Min N/A 33.46 in850 mm | Bolt Spacing Max N/A 35.04 in890 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAAPH076K360S | Bearing Number N/A 23176 | Shaft Size N/A 360.000 mm | Base to Center Height N/A 12.81 in325.3 mm | Bolt Spacing Min N/A 35 in889 mm | Bolt Spacing Max N/A 36.5 in927.1 mm | Bolt Hole Spacing - Across N/A 10.5 in266.7 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAAPH176K360S | Bearing Number N/A 23176 | Shaft Size N/A 360.000 mm | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAA30SN76K360S | Bearing Number N/A 23176 | Shaft Size N/A 360.000 mm | Base to Center Height N/A 13.39 in340 mm | Bolt Spacing Min N/A 31.1 in790 mm | Bolt Spacing Max N/A 32.68 in830 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAA31SN76K360S | Bearing Number N/A 23176 | Shaft Size N/A 360.000 mm | Base to Center Height N/A 14.17 in360 mm | Bolt Spacing Min N/A 33.46 in850 mm | Bolt Spacing Max N/A 35.04 in890 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1700000 lbf7580000 N | C - Dynamic Load (Basic) N/A 1010000 lbf4490000 N |
CAD
N/A
|
| TAAPH080K1415S | Bearing Number N/A 23180 | Shaft Size N/A 14 15/16 in | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A
|
| TAAPH180K1415S | Bearing Number N/A 23180 | Shaft Size N/A 14 15/16 in | Base to Center Height N/A 15.5 in393.7 mm | Bolt Spacing Min N/A 41.75 in1060.4 mm | Bolt Spacing Max N/A 43.5 in1104.9 mm | Bolt Hole Spacing - Across N/A 12.25 in311.1 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A
|
| TAA30SN80K1415S | Bearing Number N/A 23180 | Shaft Size N/A 14 15/16 in | Base to Center Height N/A 13.78 in350 mm | Bolt Spacing Min N/A 32.28 in820 mm | Bolt Spacing Max N/A 33.86 in860 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A
|
| TAA31SN80K1415S | Bearing Number N/A 23180 | Shaft Size N/A 14 15/16 in | Base to Center Height N/A 14.96 in380 mm | Bolt Spacing Min N/A 36.61 in930 mm | Bolt Spacing Max N/A 38.19 in970 mm | Bolt Hole Spacing - Across N/A 9.45 in240 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A
|
| TAAPH080K380S | Bearing Number N/A 23180 | Shaft Size N/A 380 mm | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A
|
| TAAPH180K380S | Bearing Number N/A 23180 | Shaft Size N/A 380 mm | Base to Center Height N/A 15.5 in393.7 mm | Bolt Spacing Min N/A 41.75 in1060.4 mm | Bolt Spacing Max N/A 43.5 in1104.9 mm | Bolt Hole Spacing - Across N/A 12.25 in311.1 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A
|