Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
Part Number |
Bore Size |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Thermal Speed Rating |
CAD |
|---|---|---|---|---|---|---|---|
| 29460EJ | N/A 300 mm | N/A 540 mm21.2600 in | N/A 145 mm5.709 in | N/A 15000000 N3370000 lbf | N/A 4990000 N1120000 lbf | N/A 600 rpm |
N/A
|
| 29264EJ | N/A 320.000 mm | N/A 440 mm17.323 in | N/A 73 mm2.874 in | N/A 5160000 N1160000 lbf | N/A 1320000 N297000 lbf | N/A |
N/A
|
| 29364EJ | N/A 320.000 mm | N/A 500 mm19.685 in | N/A 109 mm4.291 in | N/A 10700000 N2400000 lbf | N/A 2830000 N636000 lbf | N/A 650 rpm |
N/A
|
| 29464EM | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 155 mm6.102 in | N/A 18909000 N4251000 lbf | N/A 5155000 N1159000 lbf | N/A 530 rpm |
N/A
|
| 29464EJ | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 155 mm6.102 in | N/A 17100000 N3840000 lbf | N/A 5640000 N1270000 lbf | N/A |
N/A
|
| 29268EJ | N/A 340.000 mm | N/A 460 mm18.1100 in | N/A 73 mm2.874 in | N/A 5390000 N1210000 lbf | N/A 1350000 N303000 lbf | N/A |
N/A
|
| 29368EJ | N/A 340.000 mm | N/A 540 mm21.2600 in | N/A 122 mm4.803 in | N/A 12000000 N2690000 lbf | N/A 3120000 N702000 lbf | N/A 620 rpm |
N/A
|
| 29468EM | N/A 340.000 mm | N/A 620 mm24.409 in | N/A 170 mm6.693 in | N/A 22030000 N4953000 lbf | N/A 5920000 N1331000 lbf | N/A 490 rpm |
N/A
|
| 29272EJ | N/A 360.000 mm | N/A 500 mm19.685 in | N/A 85 mm3.346 in | N/A 6960000 N1560000 lbf | N/A 1750000 N394000 lbf | N/A |
N/A
|
| 29272EJW18W66 | N/A 360.000 mm | N/A 500 mm19.685 in | N/A 85 mm3.346 in | N/A 6960000 N1560000 lbf | N/A 1750000 N394000 lbf | N/A |
N/A
|
| 29372EM | N/A 360.000 mm | N/A 560 mm22.0470 in | N/A 122 mm4.803 in | N/A 15130000 N3402000 lbf | N/A 3630000 N816400 lbf | N/A 540 rpm |
N/A
|
| 29472EM | N/A 360.000 mm | N/A 640 mm25.197 in | N/A 170 mm6.693 in | N/A 19500000 N4380000 lbf | N/A 5440000 N1220000 lbf | N/A 510 rpm |
N/A
|
| 29276EJ | N/A 380 mm | N/A 520 mm20.472 in | N/A 85 mm3.346 in | N/A 7630000 N1720000 lbf | N/A 1860000 N419000 lbf | N/A |
N/A
|
| 29376EM | N/A 380 mm | N/A 600 mm23.6220 in | N/A 132 mm5.197 in | N/A 17780000 N3996000 lbf | N/A 4300000 N965500 lbf | N/A 500 rpm |
N/A
|
| 29476EM | N/A 380 mm | N/A 670 mm26.3780 in | N/A 175 mm6.89 in | N/A 24870000 N5592000 lbf | N/A 6490000 N1460000 lbf | N/A 440 rpm |
N/A
|
| 29280EJ | N/A 400 mm | N/A 540 mm21.2600 in | N/A 85 mm3.346 in | N/A 8110000 N1820000 lbf | N/A 1930000 N433000 lbf | N/A |
N/A
|
| 29380EM | N/A 400 mm | N/A 620 mm24.409 in | N/A 132 mm5.197 in | N/A 15100000 N3390000 lbf | N/A 3850000 N864000 lbf | N/A 530 rpm |
N/A
|
| 29480EM | N/A 400 mm | N/A 710 mm27.953 in | N/A 185 mm7.284 in | N/A 28470000 N6400000 lbf | N/A 7330000 N1649000 lbf | N/A 410 rpm |
N/A
|
| 29284EM | N/A 420 mm | N/A 580 mm22.8350 in | N/A 95 mm3.74 in | N/A 12460000 N2802000 lbf | N/A 2680000 N602900 lbf | N/A 580 rpm |
N/A
|
| 29384EM | N/A 420 mm | N/A 650 mm25.591 in | N/A 140 mm5.512 in | N/A 16000000 N3610000 lbf | N/A 4040000 N909000 lbf | N/A 510 rpm |
N/A
|
| 29484EM | N/A 420 mm | N/A 730 mm28.74 in | N/A 185 mm7.284 in | N/A 26000000 N5860000 lbf | N/A 6780000 N1530000 lbf | N/A 430 rpm |
N/A
|
| 29288EM | N/A 440 mm | N/A 600 mm23.6220 in | N/A 95 mm3.74 in | N/A 10500000 N2350000 lbf | N/A 2100000 N471000 lbf | N/A |
N/A
|
| 29388EM | N/A 440 mm | N/A 680 mm26.7720 in | N/A 145 mm5.709 in | N/A 18500000 N4160000 lbf | N/A 4530000 N1020000 lbf | N/A 480 rpm |
N/A
|
| 29388EMW16 | N/A 440 mm | N/A 680 mm26.7720 in | N/A 145 mm5.709 in | N/A 18500000 N4160000 lbf | N/A 5340000 N1200000 lbf | N/A |
N/A
|
| 29488EM | N/A 440 mm | N/A 780 mm30.709 in | N/A 206.03 mm8.11 in | N/A 33710000 N7579000 lbf | N/A 8610000 N1935000 lbf | N/A 370 rpm |
N/A
|