CAD (0)
  • Cart is empty
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
51 - 75 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore Size (mm)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Thermal Speed Rating (rpm)

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

N/A 300 mm N/A 540 mm21.2600 in N/A 145 mm5.709 in N/A 15000000 N3370000 lbf N/A 4990000 N1120000 lbf N/A 600 rpm N/A
N/A 320.000 mm N/A 440 mm17.323 in N/A 73 mm2.874 in N/A 5160000 N1160000 lbf N/A 1320000 N297000 lbf N/A N/A
N/A 320.000 mm N/A 500 mm19.685 in N/A 109 mm4.291 in N/A 10700000 N2400000 lbf N/A 2830000 N636000 lbf N/A 650 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 155 mm6.102 in N/A 18909000 N4251000 lbf N/A 5155000 N1159000 lbf N/A 530 rpm N/A
N/A 320.000 mm N/A 580 mm22.8350 in N/A 155 mm6.102 in N/A 17100000 N3840000 lbf N/A 5640000 N1270000 lbf N/A N/A
N/A 340.000 mm N/A 460 mm18.1100 in N/A 73 mm2.874 in N/A 5390000 N1210000 lbf N/A 1350000 N303000 lbf N/A N/A
N/A 340.000 mm N/A 540 mm21.2600 in N/A 122 mm4.803 in N/A 12000000 N2690000 lbf N/A 3120000 N702000 lbf N/A 620 rpm N/A
N/A 340.000 mm N/A 620 mm24.409 in N/A 170 mm6.693 in N/A 22030000 N4953000 lbf N/A 5920000 N1331000 lbf N/A 490 rpm N/A
N/A 360.000 mm N/A 500 mm19.685 in N/A 85 mm3.346 in N/A 6960000 N1560000 lbf N/A 1750000 N394000 lbf N/A N/A
N/A 360.000 mm N/A 500 mm19.685 in N/A 85 mm3.346 in N/A 6960000 N1560000 lbf N/A 1750000 N394000 lbf N/A N/A
N/A 360.000 mm N/A 560 mm22.0470 in N/A 122 mm4.803 in N/A 15130000 N3402000 lbf N/A 3630000 N816400 lbf N/A 540 rpm N/A
N/A 360.000 mm N/A 640 mm25.197 in N/A 170 mm6.693 in N/A 19500000 N4380000 lbf N/A 5440000 N1220000 lbf N/A 510 rpm N/A
N/A 380 mm N/A 520 mm20.472 in N/A 85 mm3.346 in N/A 7630000 N1720000 lbf N/A 1860000 N419000 lbf N/A N/A
N/A 380 mm N/A 600 mm23.6220 in N/A 132 mm5.197 in N/A 17780000 N3996000 lbf N/A 4300000 N965500 lbf N/A 500 rpm N/A
N/A 380 mm N/A 670 mm26.3780 in N/A 175 mm6.89 in N/A 24870000 N5592000 lbf N/A 6490000 N1460000 lbf N/A 440 rpm N/A
N/A 400 mm N/A 540 mm21.2600 in N/A 85 mm3.346 in N/A 8110000 N1820000 lbf N/A 1930000 N433000 lbf N/A N/A
N/A 400 mm N/A 620 mm24.409 in N/A 132 mm5.197 in N/A 15100000 N3390000 lbf N/A 3850000 N864000 lbf N/A 530 rpm N/A
N/A 400 mm N/A 710 mm27.953 in N/A 185 mm7.284 in N/A 28470000 N6400000 lbf N/A 7330000 N1649000 lbf N/A 410 rpm N/A
N/A 420 mm N/A 580 mm22.8350 in N/A 95 mm3.74 in N/A 12460000 N2802000 lbf N/A 2680000 N602900 lbf N/A 580 rpm N/A
N/A 420 mm N/A 650 mm25.591 in N/A 140 mm5.512 in N/A 16000000 N3610000 lbf N/A 4040000 N909000 lbf N/A 510 rpm N/A
N/A 420 mm N/A 730 mm28.74 in N/A 185 mm7.284 in N/A 26000000 N5860000 lbf N/A 6780000 N1530000 lbf N/A 430 rpm N/A
N/A 440 mm N/A 600 mm23.6220 in N/A 95 mm3.74 in N/A 10500000 N2350000 lbf N/A 2100000 N471000 lbf N/A N/A
N/A 440 mm N/A 680 mm26.7720 in N/A 145 mm5.709 in N/A 18500000 N4160000 lbf N/A 4530000 N1020000 lbf N/A 480 rpm N/A
N/A 440 mm N/A 680 mm26.7720 in N/A 145 mm5.709 in N/A 18500000 N4160000 lbf N/A 5340000 N1200000 lbf N/A N/A
N/A 440 mm N/A 780 mm30.709 in N/A 206.03 mm8.11 in N/A 33710000 N7579000 lbf N/A 8610000 N1935000 lbf N/A 370 rpm N/A
51 - 75 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5