Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
timken-type-TSR-EJ-spherical-thrust-roller-bearing-with-steel-cage
Thrust SRB TSR EM 3D
Unit of Measure
1 2 3 4 5 

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

29488EMW50B N/A 440 mm N/A 780 mm30.709 in N/A 206 mm8.11 in N/A 29600000 N6650000 lbf N/A 9050000 N2030000 lbf N/A N/A
29392EM N/A 460 mm N/A 710 mm27.953 in N/A 150 mm5.906 in N/A 20200000 N4540000 lbf N/A 4820000 N1080000 lbf N/A 450 rpm N/A
29492EM N/A 460 mm N/A 800 mm31.496 in N/A 206 mm8.11 in N/A 31700000 N7120000 lbf N/A 8120000 N1830000 lbf N/A 380 rpm N/A
29296EM N/A 480 mm N/A 650 mm25.591 in N/A 103 mm4.055 in N/A 11700000 N2630000 lbf N/A 2340000 N527000 lbf N/A N/A
29396EM N/A 480 mm N/A 730 mm28.74 in N/A 150 mm5.906 in N/A 20000000 N4500000 lbf N/A 4820000 N1080000 lbf N/A 440 rpm N/A
29496EM N/A 480 mm N/A 850 mm33.465 in N/A 224 mm8.819 in N/A 35800000 N8040000 lbf N/A 9320000 N2090000 lbf N/A 360 rpm N/A
292/500EM N/A 500 mm N/A 670 mm26.3780 in N/A 103 mm4.055 in N/A 12600000 N2840000 lbf N/A 2460000 N554000 lbf N/A N/A
293/500EM N/A 500 mm N/A 750 mm29.528 in N/A 150 mm5.906 in N/A 20500000 N4620000 lbf N/A 4840000 N1090000 lbf N/A 430 rpm N/A
294/500EM N/A 500 mm N/A 870 mm34.2520 in N/A 224 mm8.819 in N/A 42370000 N9525000 lbf N/A 10360000 N2328000 lbf N/A 320 rpm N/A
292/530EM N/A 530 mm N/A 710 mm27.953 in N/A 109 mm4.291 in N/A 14900000 N3350000 lbf N/A 3070000 N689000 lbf N/A N/A
293/530EM N/A 530 mm N/A 800 mm31.496 in N/A 160 mm6.299 in N/A 24100000 N5410000 lbf N/A 5600000 N1260000 lbf N/A 390 rpm N/A
294/530EM N/A 530 mm N/A 920 mm36.221 in N/A 236 mm9.291 in N/A 47120000 N10593000 lbf N/A 11440000 N2572000 lbf N/A 300 rpm N/A
293/560EM N/A 560 mm N/A 850 mm33.465 in N/A 175 mm6.89 in N/A 26600000 N5990000 lbf N/A 6180000 N1390000 lbf N/A 370 rpm N/A
294/560EM N/A 560 mm N/A 980 mm38.583 in N/A 250 mm9.843 in N/A 54370000 N12222000 lbf N/A 13010000 N2926000 lbf N/A 280 rpm N/A
292/600EM N/A 600 mm N/A 800 mm31.496 in N/A 122 mm4.803 in N/A 21920000 N4927000 lbf N/A 4370000 N981600 lbf N/A 400 rpm N/A
293/600EM N/A 600 mm N/A 900 mm35.433 in N/A 180.2 mm7.095 in N/A 32700000 N7360000 lbf N/A 7380000 N1660000 lbf N/A 330 rpm N/A
294/600EM N/A 600 mm N/A 1030 mm40.551 in N/A 258 mm10.158 in N/A 57530000 N12933000 lbf N/A 13840000 N3112000 lbf N/A 260 rpm N/A
292/630EM N/A 630.000 mm N/A 850 mm33.465 in N/A 132 mm5.197 in N/A 25800000 N5800000 lbf N/A 5040000 N1133000 lbf N/A 380 rpm N/A
293/630EM N/A 630.000 mm N/A 950 mm37.402 in N/A 190 mm7.48 in N/A 35300000 N7930000 lbf N/A 7920000 N1780000 lbf N/A N/A
294/630EM N/A 630.000 mm N/A 1090 mm42.913 in N/A 280 mm11.024 in N/A 65910000 N14816000 lbf N/A 15640000 N3515000 lbf N/A 240 rpm N/A
292/670EJ N/A 670 mm N/A 900 mm35.433 in N/A 140 mm5.512 in N/A 23100000 N5190000 lbf N/A 4450000 N1000000 lbf N/A 370 rpm N/A
292/670EM N/A 670 mm N/A 900 mm35.433 in N/A 140 mm5.512 in N/A 22000000 N4940000 lbf N/A 4290000 N965000 lbf N/A 410 rpm N/A
294/670EM N/A 670 mm N/A 1150 mm45.276 in N/A 290 mm11.417 in N/A 71970000 N16179000 lbf N/A 17030000 N3829000 lbf N/A 230 rpm N/A
293/710EM N/A 710 mm N/A 1060.000 mm41.732 in N/A 212 mm8.346 in N/A 41800000 N9390000 lbf N/A 9250000 N2080000 lbf N/A N/A
294/710EM N/A 710 mm N/A 1220 mm48.032 in N/A 308 mm12.126 in N/A 81300000 N18276000 lbf N/A 19060000 N4284000 lbf N/A 210 rpm N/A
Unit of Measure
1 2 3 4 5