CAD (0)
  • Cart is empty
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
76 - 100 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore Size (mm)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Thermal Speed Rating (rpm)

Part Number

Bore Size

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Thermal Speed Rating

CAD

N/A 440 mm N/A 780 mm30.709 in N/A 206 mm8.11 in N/A 29600000 N6650000 lbf N/A 9050000 N2030000 lbf N/A N/A
N/A 460 mm N/A 710 mm27.953 in N/A 150 mm5.906 in N/A 20200000 N4540000 lbf N/A 4820000 N1080000 lbf N/A 450 rpm N/A
N/A 460 mm N/A 800 mm31.496 in N/A 206 mm8.11 in N/A 31700000 N7120000 lbf N/A 8120000 N1830000 lbf N/A 380 rpm N/A
N/A 480 mm N/A 650 mm25.591 in N/A 103 mm4.055 in N/A 11700000 N2630000 lbf N/A 2340000 N527000 lbf N/A N/A
N/A 480 mm N/A 730 mm28.74 in N/A 150 mm5.906 in N/A 20000000 N4500000 lbf N/A 4820000 N1080000 lbf N/A 440 rpm N/A
N/A 480 mm N/A 850 mm33.465 in N/A 224 mm8.819 in N/A 35800000 N8040000 lbf N/A 9320000 N2090000 lbf N/A 360 rpm N/A
N/A 500 mm N/A 670 mm26.3780 in N/A 103 mm4.055 in N/A 12600000 N2840000 lbf N/A 2460000 N554000 lbf N/A N/A
N/A 500 mm N/A 750 mm29.528 in N/A 150 mm5.906 in N/A 20500000 N4620000 lbf N/A 4840000 N1090000 lbf N/A 430 rpm N/A
N/A 500 mm N/A 870 mm34.2520 in N/A 224 mm8.819 in N/A 42370000 N9525000 lbf N/A 10360000 N2328000 lbf N/A 320 rpm N/A
N/A 530 mm N/A 710 mm27.953 in N/A 109 mm4.291 in N/A 14900000 N3350000 lbf N/A 3070000 N689000 lbf N/A N/A
N/A 530 mm N/A 800 mm31.496 in N/A 160 mm6.299 in N/A 24100000 N5410000 lbf N/A 5600000 N1260000 lbf N/A 390 rpm N/A
N/A 530 mm N/A 920 mm36.221 in N/A 236 mm9.291 in N/A 47120000 N10593000 lbf N/A 11440000 N2572000 lbf N/A 300 rpm N/A
N/A 560 mm N/A 850 mm33.465 in N/A 175 mm6.89 in N/A 26600000 N5990000 lbf N/A 6180000 N1390000 lbf N/A 370 rpm N/A
N/A 560 mm N/A 980 mm38.583 in N/A 250 mm9.843 in N/A 54370000 N12222000 lbf N/A 13010000 N2926000 lbf N/A 280 rpm N/A
N/A 600 mm N/A 800 mm31.496 in N/A 122 mm4.803 in N/A 21920000 N4927000 lbf N/A 4370000 N981600 lbf N/A 400 rpm N/A
N/A 600 mm N/A 900 mm35.433 in N/A 180.2 mm7.095 in N/A 32700000 N7360000 lbf N/A 7380000 N1660000 lbf N/A 330 rpm N/A
N/A 600 mm N/A 1030 mm40.551 in N/A 258 mm10.158 in N/A 57530000 N12933000 lbf N/A 13840000 N3112000 lbf N/A 260 rpm N/A
N/A 630.000 mm N/A 850 mm33.465 in N/A 132 mm5.197 in N/A 25800000 N5800000 lbf N/A 5040000 N1133000 lbf N/A 380 rpm N/A
N/A 630.000 mm N/A 950 mm37.402 in N/A 190 mm7.48 in N/A 35300000 N7930000 lbf N/A 7920000 N1780000 lbf N/A N/A
N/A 630.000 mm N/A 1090 mm42.913 in N/A 280 mm11.024 in N/A 65910000 N14816000 lbf N/A 15640000 N3515000 lbf N/A 240 rpm N/A
N/A 670 mm N/A 900 mm35.433 in N/A 140 mm5.512 in N/A 23100000 N5190000 lbf N/A 4450000 N1000000 lbf N/A 370 rpm N/A
N/A 670 mm N/A 900 mm35.433 in N/A 140 mm5.512 in N/A 22000000 N4940000 lbf N/A 4290000 N965000 lbf N/A 410 rpm N/A
N/A 670 mm N/A 1150 mm45.276 in N/A 290 mm11.417 in N/A 71970000 N16179000 lbf N/A 17030000 N3829000 lbf N/A 230 rpm N/A
N/A 710 mm N/A 1060.000 mm41.732 in N/A 212 mm8.346 in N/A 41800000 N9390000 lbf N/A 9250000 N2080000 lbf N/A N/A
N/A 710 mm N/A 1220 mm48.032 in N/A 308 mm12.126 in N/A 81300000 N18276000 lbf N/A 19060000 N4284000 lbf N/A 210 rpm N/A
76 - 100 of 115 | Results Per Page | View | Unit of Measure
1 2 3 4 5